High-current terminal block - UKH 240/WI BU - 0710950

High-current terminal block, nom. voltage: 1000 V, nominal current: 415 A, connection method: Screw connection, number of connections: 2, cross section: 70 mm² - 240 mm², AWG: 2/0 - 500 kcmil, width: 36 mm, height: 123.6 mm, color: blue, mounting type: NS 35/15, NS 32

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Reliable cable connection is ensured by three-point centering of the conductor in the prismatic sleeve base
  • Low contact resistance of the contact surface due to ribbing
  • Screw locking by means of spring-loaded elements in the clamping part
Logo

Key Commercial Data

Orderkey 0710950
Packing unit 1 pc
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85369010
Country of origin IN (India)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback