Back to overview

new

M17-M40 PRO series circular connectors – cross-manufacturer connection compatibility

M17-M40 PRO series circular connectors offer uniform solutions for signal and power transmission. Thanks to the unique ONECLICK fast locking system you can connect your device quickly and safely.

Your advantages

  • Highest availability worldwide: solutions with cross-manufacturer compatibility for standard and fast locking systems
  • Secure connection: ONECLICK fast locking system with an optically, haptically, and acoustically clear locking position
  • Easy and reliable shield connection for cost-effective cable assembly
  • Reliable under the harshest conditions: Cable connectors with vibration brake

Main features

  • Voltages up to 630 V
  • Currents up to 30 A
  • 6-pos. to 19-pos. (signal)
  • 5+PE-pos. and 4+3+PE-pos. (power)
  • ONECLICK fast locking system
  • Device connectors suitable for standard and fast locking systems
  • All housings available as male and female versions
  • Degree of protection: IP66, IP68


Back to overview

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Configurators

Configure products and solutions for your individual application.

M17-M58 circular connectors