Back to overview

new

Markings for SIEMENS marker carriers – Self-adhesive marking labels for devices

The UCT4-EM(L)P... device markers are suitable for gluing into or latching into the SIEMENS SIRIUS ACT 3SU... series marker carriers. The sheets provide space for function descriptions. The wide operational temperature range means that the labels can be used in control cabinets as well as the field.

Your advantages

  • Easy mounting, thanks to self-adhesive labels or easy latching
  • Particularly durable, thanks to the high quality of the carrier material and marking
  • Optimally coordinated material and marking ensures high-quality markings

Main features

  • Can be printed with THERMOMARK PRIME, THERMOMARK CARD, BLUEMARK ID, BLUEMARK CLED and TOPMARK NEO
  • Material: PC V0
  • Flammability rating UL 94 V0
  • Operating temperature range: -40°C … +120°C
  • Wipe resistance in accordance with DIN EN 61010-1 (VDE 0411-1)
  • Materials: free of silicone and halogen

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800