Product list Current transformers for retrofitting

Filter

12 Results

facetDefinition[facetId=PIM_FAC_PRIMARY_CURRENT_STR, helpText=, helpImageUrl=]

Current transformer - PACT RCP-4000A-1A-D95 - 2904921

Set consisting of a 1 A measuring transducer and a Rogowski coil with signal line. Length of Rogowski coil: 300 mm, diameter: 95 mm. Length of signal line: 3 m. The Rogowski coil measures the AC current of busbars and power lines.

Current transformer - PACT RCP-4000A-1A-D140 - 2904922

Set consisting of 2 components: 1 A measuring transducer and a Rogowski coil, length 450 mm. The measuring coil diameter when installed is 140 mm. The Rogowski coil is used for AC current measurement for busbars and power lines.

Current transformer - PACT RCP-4000A-1A-D190 - 2904923

Set consisting of a 1 A measuring transducer and a Rogowski coil with signal line. Length of Rogowski coil: 600 mm, diameter: 190 mm. Length of signal line: 3 m. The Rogowski coil measures the AC current of busbars and power lines.

Current transformer - PACT RCP-4000A-UIRO-D95 - 2906231

Set consisting of a 4-way signal conditioner with screw connection technology and a Rogowski coil 300 mm in length/95 mm in diameter for AC current measurement on busbars and power lines.
The signal conditioner outputs 8 different standard signals on the output side and has one switching output.

Current transformer - PACT RCP-4000A-1A-D95-5M - 2910325

Set consisting of a 1 A measuring transducer and a Rogowski coil with signal line. Length of Rogowski coil: 300 mm, diameter: 95 mm. Length of signal line: 5 m. The Rogowski coil measures the AC current of busbars and power lines.

Current transformer - PACT RCP-4000A-1A-D95-10M - 2910326

Set consisting of a 1 A measuring transducer and a Rogowski coil with signal line. Length of Rogowski coil: 300 mm, diameter: 95 mm. Length of signal line: 10 m. The Rogowski coil measures the AC current of busbars and power lines.

Current transformer - PACT RCP-4000A-1A-D190-10M - 2910327

Set consisting of a 1 A measuring transducer and a Rogowski coil with signal line. Length of Rogowski coil: 600 mm, diameter: 190 mm. Length of signal line: 10 m. The Rogowski coil measures the AC current of busbars and power lines.

Current transformer - PACT RCP-4000A-UIRO-D140 - 2906232

Set consisting of a 4-way signal conditioner with screw connection technology and a Rogowski coil 450 mm in length/140 mm in diameter for AC current measurement on busbars and power lines.
The signal conditioner outputs 8 different standard signals on the output side and has one switching output.

Current transformer - PACT RCP-4000A-UIRO-D190 - 2906233

Set consisting of a 4-way signal conditioner with screw connection technology and a Rogowski coil 600 mm in length/190 mm in diameter for AC current measurement on busbars and power lines.
The signal conditioner outputs 8 different standard signals on the output side and has one switching output.

Current transformer - PACT RCP-4000A-UIRO-PT-D95 - 2906234

Set consisting of a 4-way signal conditioner with push-in connection technology and a Rogowski coil 300 mm in length/95 mm in diameter for AC current measurement on busbars and power lines.
The signal conditioner outputs 8 different standard signals on the output side and has one switching output.

12 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
Referrer: https://www.phoenixcontact.com/online/portal/in/pxc/content_pages/!ut/p/z1/tVTLboMwEPwajtYaMASOUSLl0TZNmidckG0MclsMMU7S_H3d9lglHCIsS2tbM7OzlnYhhQOkip5lSY2sFf209yQNs8h7Gk0nxH15na8CPNxNtotwtZr48QB2kIwh8doGv61gfw-92WFI74v98fGNNezkJ5Y_uAlY-rA_S3GBrap1ZYtbQwppw2UOSeiRKPf9EAU0DxEh3ENRQQtEPcGCOGCh6xYwxR0ZAvxghg55v1f557Bf-aBX-THpV75f95tH3c-7esN2snw_HtMhpLxWRnwZOEgllIMvgjm4otIeG13nJ25aB7cnxqkRZa2vWUNLYZ_4SWuhTGY0VW1hbQrdZjZmWhhdF9IYqcqsQS5BOLLbwQOeMxaLAhEc54hEhCDKeY5iJmKMhRCM2W_9qbRjbPwC7syFtVDZbJEtD6PZAppKXSVK5ufLZVNUIxb9D3v0UQy_Adi6U90!/dz/d5/L2dBISEvZ0FBIS9nQSEh/