Product list Cables and accessories

Filter

13 Results

Photovoltaic Y-distributor - PV-YC 6/ 1-0,12-SO3 (-/++) - 1787726

Photovoltaic Y distributor, nominal current: 40 A, color: black. Assembled with SUNCLIX - 1x male (minus) - 2x female (plus); length of single cable 0.12 m, varying number of nodes and customer-specific cable lengths are available on request.

Photovoltaic Y-distributor - PV-YC 6/ 1-0,12-SO3 (+/--) - 1787739

Photovoltaic Y distributor, nominal current: 40 A, color: black. Assembled with SUNCLIX - 1x female (plus) - 2x male (minus); length of single cable 0.12 m, varying number of nodes and customer-specific cable lengths are available on request.

Cable reel - PV-1P-100,0/S01-2,5 - 1459509

Cable ring, black PE-X, 1-pos., cable length: 100 m

Cable reel - PV-1P-100,0/S02-4,0 - 1459511

Cable ring, black PE-X, 1-pos., cable length: 100 m

Cable reel - PV-1P-100,0/S03-6,0 - 1459524

Cable ring, black PE-X, 1-pos., cable length: 100 m

Cable reel - PV-1P-100,0/S04-10,0 - 1459537

Cable ring, black PE-X, 1-pos., cable length: 100 m

Cable reel - PV-1P-500,0/S01-2,5 - 1459540

Cable ring, black PE-X, 1-pos., cable length: 500 m

Photovoltaic adapter set - PV-AS-MC4/6-150-MN-SET - 1704982

The SUNCLIX adapter set enables SUNCLIX connectors to be connected to type MC4 connectors from Multi Contact without voiding the product warranty or guarantee for the MC4 connectors.

Filler plugs - PV-C PLUG - 1775631

Protective cap for SUNCLIX photovoltaic connector, for IP67 protection in the cable gland.

Protective cap - PV-C PROTECTION CAP - 1785430

Protective cap for SUNCLIX photovoltaic connector; transport protection for the mating face.
.

13 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800