Product list Tools and accessories

Filter

10 Results

Stripping tool - WIREFOX-D SR 6-1 - 1212511

Stripping tool, for standard 2.5, 4, and 6 mm² solar cables, with 15 mm length stop, for SUNCLIX field connectors

Screwdriver - SZF 1-0,6X3,5 - 1204517

Actuation tool, for ST terminal blocks, also suitable for use as a bladed screwdriver, size: 0.6 x 3.5 x 100 mm, 2-component grip, with non-slip grip

Photovoltaic Y-distributor - PV-YC 6/ 1-0,12-SO3 (-/++) - 1787726

Photovoltaic Y distributor, nominal current: 40 A, color: black. Assembled with SUNCLIX - 1x male (minus) - 2x female (plus); length of single cable 0.12 m, varying number of nodes and customer-specific cable lengths are available on request.

Photovoltaic Y-distributor - PV-YC 6/ 1-0,12-SO3 (+/--) - 1787739

Photovoltaic Y distributor, nominal current: 40 A, color: black. Assembled with SUNCLIX - 1x female (plus) - 2x male (minus); length of single cable 0.12 m, varying number of nodes and customer-specific cable lengths are available on request.

Photovoltaic Y-distributor - PV-YC 4/ 1-0,12-SO2 (-/++) - 1795019

Photovoltaic Y distributor, nominal current: 40 A, color: black. Assembled with SUNCLIX - 1x male (minus) - 2x female (plus); length of single cable 0.12 m, varying number of nodes and customer-specific cable lengths are available on request.

Photovoltaic Y-distributor - PV-YC 4/ 1-0,12-SO2 (+/--) - 1795022

Photovoltaic Y distributor, nominal current: 40 A, color: black. Assembled with SUNCLIX - 1x female (plus) - 2x male (minus); length of single cable 0.12 m, varying number of nodes and customer-specific cable lengths are available on request.

Protective cap - PV-C PROTECTION CAP - 1785430

Protective cap for SUNCLIX photovoltaic connector; transport protection for the mating face.
.

10 Results
 

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800