Product list Highly compact safety relays

Filter

34 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CATEGORY_CBX_STR, helpText=, helpImageUrl=]

Category

  • More Options
    close

    Category



facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

facetDefinition[facetId=PIM_FAC_CONTACT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_INPUT_VOLTAGE_STR, helpText=, helpImageUrl=]

Safety relays - PSR-MS20-1NO-1DO-24DC-SC - 2904950

Safety relay for emergency stop and safety doors up to SILCL 1, Cat. 1, PL c, depending on the application up to SILCL 3, Cat. 4, PL e, 1-channel operation, automatic start, 1 enabling current path, US = 24 V DC, fixed screw terminal block

Safety relays - PSR-MS21-1NO-1DO-24DC-SC - 2702192

Safety relay for failsafe controllers up to SILCL 3, Cat. 4, PL e, 1-channel operation, automatic start, 1 enabling current path, US = 24 V DC according to IEC 61131-6, fixed screw terminal block

Safety relays - PSR-MS25-1NO-1DO-24DC-SC - 2904951

Safety relay for emergency stop and safety doors up to SILCL 1, Cat. 1, PL c, depending on the application up to SILCL 3, Cat. 4, PL e, 1-channel operation, manual, monitored start, 1 enabling current path, US = 24 V DC, fixed screw terminal block

Safety relays - PSR-MS30-1NO-24DC-SC - 2904952

Safety relay for emergency stop and safety doors up to SILCL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic start, cross-circuit detection, 1 enabling current path, US = 24 V DC, fixed screw terminal block

Safety relays - PSR-MS35-1NO-24DC-SC - 2904953

Safety relay for emergency stop and safety doors up to SILCL 3, Cat. 4, PL e, 1 or 2-channel operation, manual, monitored start, cross-circuit detection, 1 enabling current path, US = 24 V DC, fixed screw terminal block

Safety relays - PSR-MS40-1NO-1DO-24DC-SC - 2904954

Safety relay for emergency stop and safety doors up to SILCL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic start, 1 enabling current path, US = 24 V DC, fixed screw terminal block

Safety relays - PSR-MS45-1NO-1DO-24DC-SC - 2904955

Safety relay for emergency stop and safety doors up to SILCL 3, Cat. 4, PL e, 1 or 2-channel operation, manual, monitored start, 1 enabling current path, US = 24 V DC, fixed screw terminal block

Safety relays - PSR-MS50-1NO-1DO-24DC-SC - 2904956

Safety relay for monitoring non-equivalent signal generators up to SILCL 3, Cat. 4, PL e, 2-channel, non-equivalent operation, automatic start, 1 enabling current path, US = 24 V DC, fixed screw terminal block

Safety relays - PSR-MS55-1NO-1DO-24DC-SC - 2904957

Safety relay for monitoring non-equivalent signal generators up to SILCL 3, Cat. 4, PL e, 2-channel, non-equivalent operation, manual, monitored start, 1 enabling current path, US = 24 V DC, fixed screw terminal block

Safety relays - PSR-MS60-2NO-24DC-SC - 2904958

Safety relay for emergency stop, safety doors, and light grids up to SILCL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic start, 2 enabling current paths (1-channel), US = 24 V DC, fixed screw terminal block

34 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800