Product list Diode modules

Filter

15 Results

facetDefinition[facetId=PIM_FAC_WIRING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DIODES_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DIODES_NUMBER_NUM, helpText=, helpImageUrl=]

Diode block - EMG 45-DIO 8E-1N5408 - 2949389

Diode module, with eight diodes, can be individually wired, diode type 1N 5408

Diode block - EMG 22-DIO 4E - 2950048

Diode module, with 4 diodes, individually wired, diode type 1N 4007

Diode block - EMG 22-DIO 7P - 2950064

Diode module, for extension with 7 1N 4007 diodes, common cathode

Diode block - EMG 22-DIO 7M - 2950077

Diode module, with 7 diodes, common anode, diode type 1N 4007

Diode block - EMG 45-DIO 8E - 2950103

Diode module, with 8 diodes, individually wired, diode type 1N 4007

Diode block - EMG 45-DIO14P - 2950116

Diode module, for extension with 14 1N 4007 diodes, with a common cathode

Diode block - EMG 45-DIO14M - 2950129

Diode module, with 14 diodes, common anode, diode type 1N 4007

Diode block - EMG 22-DIO 4P-1N5408 - 2952198

Diode module, with four diodes, common cathode, diode type 1N 5408

Diode block - EMG 22-DIO 4M-1N5408 - 2952211

Diode module, with four diodes, common anode, diode type 1N 5408

Diode block - EMG 22-DIO 4E-1N5408 - 2952790

Diode module, with 4 diodes, individually wired, diode type 1N 5408

15 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800