Product list Accessories for the US market

Filter

13 Results

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Antenna splitter - RAD-SPL-2-N/N - 2702293

Antenna splitter, frequency range: 0.3 GHz ... 6 GHz, degree of protection: IP65, connection: 3 x N (female), suitable connection cable for the antenna connection (Order No. 2700677)

Adapter - RAD-ADP-N/F-N/F - 2867843

Antenna adapter for control cabinet feed-through, frequency range: 0.3 GHz ... 6 GHz, degree of protection: IP65, connection: 2 x N (female)

Adapter - RAD-ADP-N/M-SMA/F - 2917036

Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: N (male) -> SMA (female)

Adapter - RAD-ADP-RSMA/F-SMA/F - 2884538

Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: RSMA (male) -> SMA (female)

Adapter - RAD-ADP-SMA/F-SMA/F - 2884541

Antenna adapter for control cabinet feed-through, frequency range: 0.3 GHz ... 6 GHz, connection: 2 x SMA (female)

Adapter - RAD-ADP-SMA/F-SMA/M-90 - 2917324

Antenna adapter, frequency range: 0.3 GHz ... 6 GHz, connection: SMA (female) -> SMA (male), angled 90°

Antenna cable - RAD-CON-MCX-MCX-SS - 2867607

Antenna cable, outside diameter: 2.8 mm (0.11 in. ), inner conductor: stranded, attenuation: 0.9 dB at 900 MHz, connection: MCX (male) -> MCX (male), cable length: 0.3 m (1 ft. )

Antenna cable - RAD-CON-MCX-RPSMA-EX - 2885621

Antenna barrier, installation: Class I, Div. 1, Grps. A, B, C, D; Class II, Div. 1, Grps. F, G, frequency range: 0.3G Hz ... 6 GHz, connection: RSMA (male) -> MCX (male), incl. 0.7 m / 2.3 ft. connection cable, UL HazLoc approval

Mounting material - RAD-ANT-VAN-MKT - 2885870

Mounting material for wall mounting of OMNI omnidirectional antenna with protection against vandals

Surge protection device - CN-LAMBDA/4-2.2-BB - 2800024

Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: N connectors socket-socket

13 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800