Product list Power plugs

Filter

7 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Power plug - FWP 3+1 - 3069270

Power plug, number of positions: 4, color: gray, mounting type: Insertion in base strip

Power plug - FWP 4+1 - 3069271

Power plug, number of positions: 5, color: gray, mounting type: Insertion in base strip

Power plug - FWP 5+1 - 3069272

Power plug, number of positions: 6, color: gray, mounting type: Insertion in base strip

Power plug - FWP 6+1 - 3069284

Power plug, number of positions: 7, color: gray, mounting type: Insertion in base strip

Power plug - FWP 7+1 - 3069298

Power plug, number of positions: 8, color: gray, mounting type: Insertion in base strip

Power plug - FWP 8+1 - 3069297

Power plug, number of positions: 9, color: gray, mounting type: Insertion in base strip

Power plug - FWP 12+1 - 3069307

Power plug, number of positions: 13, color: gray, mounting type: Insertion in base strip

7 Results
 

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800