Product list AC charging cables

Filter

204 Results

facetDefinition[facetId=PIM_FAC_STANDARD_STR, helpText=Standard (or regulation), according to which a product is approved or designed, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CHARGING_STANDARD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_INFRASTRUCTURE_SIDE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONSTRUCTION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_VEHICLE_SIDE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_LOCKING_TYPE_CBX_STR, helpText=, helpImageUrl=]

Type of locking

facetDefinition[facetId=PIM_FAC_CHARGING_CURRENT_RANGE, helpText=, helpImageUrl=]

AC charging cable - EV-TAG3PK-1AC20A-4,0M2,5ESBK01 - 1623908

Mobile AC charging cable with Vehicle Connector and Infrastructure Plug, with locking option for U-lock, with protective caps, Type 1, Type 2, IEC 62196-2, SAE J1772, 20 A / 250 V (AC), design line C-Line, cable: 4 m, black, straight, connection profile: black, handle area: gray

AC charging cable - EV-TAG3PK-1AC32A-4,0M6,0ESBK01 - 1623909

Mobile AC charging cable with Vehicle Connector and Infrastructure Plug, with locking option for U-lock, with protective caps, Type 1, Type 2, IEC 62196-2, SAE J1772, 32 A / 250 V (AC), design line C-Line, cable: 4 m, black, straight, connection profile: black, handle area: gray

AC charging cable - EV-T1G3K-1AC20A-4,0M2,5ESBK01 - 1623236

AC charging cable with Vehicle Connector, open cable end, with locking option for U-lock, with protective cap, Type 1, IEC 62196-2, SAE J1772, 20 A / 250 V (AC), design line C-Line, cable: 4 m, black, straight, connection profile: black, handle area: gray

AC charging cable - EV-T1G3K-1AC20A-4,0M2,5EHBK01 - 1623238

AC charging cable with Vehicle Connector, open cable end, with locking option for U-lock, with protective cap, Type 1, IEC 62196-2, SAE J1772, 20 A / 250 V (AC), design line C-Line, cable: 4 m, black, spiraled, connection profile: black, handle area: gray

AC charging cable - EV-T1G3K-1AC20A-5,0M2,5ESBK01 - 1627362

AC charging cable with Vehicle Connector, open cable end, with locking option for U-lock, with protective cap, Type 1, IEC 62196-2, SAE J1772, 20 A / 250 V (AC), design line C-Line, cable: 5 m, black, straight, connection profile: black, handle area: gray

AC charging cable - EV-T1G3K-1AC32A-4,0M6,0ESBK01 - 1623224

AC charging cable with Vehicle Connector, open cable end, with locking option for U-lock, with protective cap, Type 1, IEC 62196-2, SAE J1772, 32 A / 250 V (AC), design line C-Line, cable: 4 m, black, straight, connection profile: black, handle area: gray

AC charging cable - EV-T1G3K-1AC32A-5,0M6,0ESBK01 - 1627356

AC charging cable with Vehicle Connector, open cable end, with locking option for U-lock, with protective cap, Type 1, IEC 62196-2, SAE J1772, 32 A / 250 V (AC), design line C-Line, cable: 5 m, black, straight, connection profile: black, handle area: gray

AC charging cable - EV-T1G3K-1AC32A-4,0M6,0EHBK01 - 1623239

AC charging cable with Vehicle Connector, open cable end, with locking option for U-lock, with protective cap, Type 1, IEC 62196-2, SAE J1772, 32 A / 250 V (AC), design line C-Line, cable: 4 m, black, spiraled, connection profile: black, handle area: gray

AC charging cable - EV-T2G3C-3AC32A-5,0M6,0ESBK01 - 1627355

AC charging cable with Vehicle Connector, open cable end, with protective cap, Type 2, IEC 62196-2, 32 A / 480 V (AC), design line C-Line, cable: 5 m, black, straight, connection profile: black, handle area: gray

AC charging cable - EV-T2G3C-1AC32A-5,0M6,0ESBK01 - 1627366

AC charging cable with Vehicle Connector, open cable end, with protective cap, Type 2, IEC 62196-2, 32 A / 250 V (AC), design line C-Line, cable: 5 m, black, straight, connection profile: black, handle area: gray

204 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800