Product list Remote maintenance

Filter

15 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

Router - TC MGUARD RS4000 3G VPN - 2903440

Security device, WAN, and mobile phone interface. SD card slot. 10 VPN tunnels, intelligent firewall with full scope of functions, router with NAT/1:1 NAT, optional CIFS integrity monitoring. 4-port managed switch. 2 SIM card slots. GPS receiver.

Router - TC MGUARD RS2000 3G VPN - 2903441

Security device with mobile phone interface. SD card slot. 2 VPN tunnels, 2-click firewall for easy configuration, router with NAT/1:1 NAT. 4-port switch. 2 SIM card slots. GPS receiver.

Router - FL MGUARD RS4000 TX/TX VPN - 2200515

Security appliance in metal housing, with extended temperature range, SD card slot, VPN for 10 VPN tunnels (optionally up to 250 with additional license),
intelligent firewall with full scope of functions for maximum security and easy configuration, router with NAT/1:1 NAT, optional CIFS integrity monitoring

Router - FL MGUARD RS2000 TX/TX VPN - 2700642

Security appliance in metal housing, with extended temperature range, SD card slot, up to 2 VPN tunnels, 2-click firewall for maximum ease of configuration, router with NAT/1:1 NAT

Router - FL MGUARD RS4004 TX/DTX VPN - 2701877

Security appliance in metal housing with integrated 4-port Managed Switch and DMZ port, VPN with expanded temperature range, SD card slot, intelligent firewall, router with NAT/1:1-NAT, optional CIFS integrity monitoring or OPC Inspector

Router - FL MGUARD RS2005 TX VPN - 2701875

Security router in metal housing with integrated 5-port switch, VPN, with extended temperature range, SD card slot, simple firewall, router with NAT/1:1-NAT

Router - FL MGUARD SMART2 VPN - 2700639

Router with intelligent firewall, up to 99 Mbps data throughput (wire speed performance), stateful inspection firewall for maximum security and extremely easy configuration, VPN according to IPsec standard, hardware encryption with up to 35 Mbps

License - MGUARD SECURE VPN CLIENT LIC - 2702579

License for mGuard Secure VPN Client v10.0x

Router - TC DSL ROUTER X500 A/B - 2902710

Industrial ADSL broadband router/modem with RS-232, integrated firewall, NAT and VPN support (IPsec, OpenVPN). The device supports the standards Annex A, B, and J (ALL-IP connections of Deutsche Telekom). Annex J as of firmware v1.05.4

Modem - PSI-MODEM/ETH - 2313300

Industrial Ethernet modem for assembly on EN DIN rails. For dialed operation in Europe, USA and Canada. Ethernet interface, electric 3-way isolation, supply voltage 24 V DC

15 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800