Product list Modular entry system for pre-assembled cables

Filter

149 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Cable sleeve - CES-STPG-GY-2X3 - 1410424

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 2.4 mm ... 2.7 mm , color: gray

Cable sleeve - CES-STPG-GY-2X4 - 1410438

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 3.4 mm ... 3.7 mm , color: gray

Cable sleeve - CES-STPG-GY-2X7 - 1410110

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 6.4 mm ... 6.7 mm , color: gray

Cable sleeve - CES-STPG-GY-2X8 - 1410123

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 7.4 mm ... 7.7 mm , color: gray

Cable sleeve - CES-STPG-GY-2X9 - 1410440

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 8.4 mm ... 8.7 mm , color: gray

Cable sleeve - CES-STPG-GY-4X5 - 1410136

Cable sleeve, no. of conductors: 4, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 4x 4.4 mm ... 4.7 mm , color: gray

Cable sleeve - CES-STPG-GY-4X6 - 1410149

Cable sleeve, no. of conductors: 4, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 4x 5.4 mm ... 5.7 mm , color: gray

Cable sleeve - CES-SRG-BK-2X3 - 1410398

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 2 mm ... 2.3 mm , color: black

Cable sleeve - CES-SRG-BK-2X4 - 1410408

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 3 mm ... 3.3 mm , color: black

Cable sleeve - CES-SRG-BK-2X7 - 1410084

Cable sleeve, no. of conductors: 2, length: 29.5 mm, width: 19.5 mm, height: 17 mm, external cable diameter: 2x 6 mm ... 6.3 mm , color: black

149 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800