Product list Copper-based data connectors

Filter

1,198 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



RJ45 connector - VS-VARAN-RJ45-Q - 1402410

RJ45 connector, IP20, CAT5e, 4-pos., VARAN with QUICKON fast connection technology, for 1-wire and 7-wire conductors AWG 26 ... 23, for cable diameter 4.5 mm ... 8.0 mm, color: gray

RJ45 socket insert - VS-08-BU-RJ45-5/BU - 1402606

RJ45 socket insert, degree of protection: IP20, number of positions: 8, material: Fiberglass, PBT, connection method: Female

RJ45 male insert - VS-08-ST-H21P-RJ45 - 1404388

RJ45 male insert, CAT6, 8-pos., shielded, IDC pierce connection, for AWG 27 litz wires ... 24, with strain relief

RJ45 coupling - VS-08-BU/BU-RJ45-F - 1405617

RJ45 coupling, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: PA-GF, for VS-08 and push-pull panel mounting frames

RJ45 connector - CUC-IND-C1ZNI-S/R4QV6 - 1406335

RJ45 connector, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: IDC fast connection, connection cross section: AWG 26-24, cable outlet: straight, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-B/R4QV6 - 1406338

RJ45 connector, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: IDC fast connection, connection cross section: AWG 26-24, cable outlet: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-T/R4QV6 - 1406341

RJ45 connector, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: IDC fast connection, connection cross section: AWG 26-24, cable outlet: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-S/R4QV6:30 - 1406353

RJ45 connector, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: IDC fast connection, connection cross section: AWG 26-24, cable outlet: straight, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-B/R4QV6:30 - 1406356

RJ45 connector, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: IDC fast connection, connection cross section: AWG 26-24, cable outlet: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

RJ45 connector - CUC-IND-C1ZNI-T/R4QV6:30 - 1406359

RJ45 connector, degree of protection: IP20, number of positions: 6, 100 Mbps, CAT5 (IEC 11801:2002), material: Zinc die-cast, connection method: IDC fast connection, connection cross section: AWG 26-24, cable outlet: angled, High degree of resistance to vibration; 360° shielding; one-piece design; special tool-free assembly

1,198 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800