Product list Circular connectors for data

Filter

318 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CODING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_THREAD_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_CBX_STR, helpText=, helpImageUrl=]

Signal type

  • More Options
    close

    Signal type



facetDefinition[facetId=PIM_FAC_SHIELDING_STR, helpText=, helpImageUrl=]
new

Connector - SACC-M12MSX-8CT-CL SH - 1422844

Connector, Ethernet/PROFINET CAT6A (10 Gbps), 8-position, shielded, Plug straight M12, X-coded, Crimp connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 6.5 mm ... 10 mm, without crimp contacts

new

Connector - SACC-M12MRX-8CT-CL SH - 1422845

Connector, Ethernet/PROFINET CAT6A (10 Gbps), 8-position, shielded, Plug angled M12, X-coded, Crimp connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 6.5 mm ... 10 mm, without crimp contacts

new

Connector - SACC-M12MSD-4CT-CM SH PN - 1422846

Connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Plug straight M12, D-coded, Crimp connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4.5 mm ... 7.5 mm, without crimp contacts

new

Connector - SACC-M12MRD-4CT-CM SH PN - 1422847

Connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Plug angled M12, D-coded, Crimp connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4.5 mm ... 7.5 mm, without crimp contacts

new

Connector - SACC-M12FSD-4CT-CM SH PN - 1422848

Connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Socket straight M12, D-coded, Crimp connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4.5 mm ... 7.5 mm, without crimp contacts

new

Connector - SACC-M12FRD-4CT-CM SH PN - 1422849

Connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Socket angled M12, D-coded, Crimp connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4.5 mm ... 7.5 mm, without crimp contacts

new

Connector - SACC-M12MSD-4PL SH PN - 1424682

Connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Plug straight M12, D-coded, Push-in connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

new

Connector - SACC-M12FSD-4PL SH PN - 1424683

Connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Socket straight M12, D-coded, Push-in connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

new

Connector - SACC-M12MRD-4PL SH PN - 1424684

Connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Plug angled M12, D-coded, Push-in connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

new

Connector - SACC-M12FRD-4PL SH PN - 1424685

Connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Socket angled M12, D-coded, Push-in connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

318 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
Referrer: https://www.phoenixcontact.com/online/portal/in/pxc/content_pages/!ut/p/z1/vVRdT8IwFP0tPOyx6e3WfT1OYgQiBEUZ28vSdR1WXTdGYfrvLfpoYDFk9qVf95xzT5MenOINThU7yi3Tslbs3eyT1MvsOwJkQskcbqJbiNazRy8gdOlOAa9xilOudKNfcCKVUBZ0IregYtIsm7YuDlzvLdgfcs602NbtZ9awrTBHBdMs47VSguu63WcNsgGBj8C1ADgQWhYUOdS1EaUMECPmmrhQcO4xHgo4KTdcFjgJHRE4PHSRF_o-okUpUEA4RwFzvdx2_TzMAceXrCzvKU4vO_3Bw5kRQR8-MXj_fIGP46MUHX5WdVuZl1_90d6kTyGiVyr00PuD0j-QYemdQek9e1j6YbufX9v9rO9vmJiRr7tdGpksqZUWHxpv_jlM4pOnnoD4LriQACuhsukiW27G0wVuqipwPiVKZseueyqrcR78nmL0Vkaj0RfQYI5e/dz/d5/L2dBISEvZ0FBIS9nQSEh/