Product list Disconnect and knife disconnect terminal blocks

Filter

106 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_LEVELS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_GROUNDING_FOOT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

  • More Options
    close

    Rated current



facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

Knife disconnect terminal block - PT 1,5/S-MT - 3210301

Knife disconnect terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 58.9 mm, width: 3.5 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Knife disconnect terminal block - PT 1,5/S-MT BU - 3210302

Knife disconnect terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 58.9 mm, width: 3.5 mm, color: blue, mounting: NS 35/7,5, NS 35/15

Knife disconnect terminal block - PT 1,5/S-TWIN-MT - 3210311

Knife disconnect terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 67.8 mm, width: 3.5 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Knife disconnect terminal block - PT 1,5/S-TWIN-MT BU - 3210312

Knife disconnect terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 67.8 mm, width: 3.5 mm, color: blue, mounting: NS 35/7,5, NS 35/15

Knife disconnect terminal block - PT 1,5/S-QUATTRO-MT - 3210321

Knife disconnect terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 76.9 mm, width: 3.5 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Knife disconnect terminal block - PT 1,5/S-QUATTRO-MT BU - 3210322

Knife disconnect terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 76.9 mm, width: 3.5 mm, color: blue, mounting: NS 35/7,5, NS 35/15

Disconnect terminal block - PT 1,5/S-TG - 3210306

Disconnect terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 58.9 mm, width: 3.5 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Disconnect terminal block - PT 1,5/S-TG BU - 3210307

Disconnect terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 58.9 mm, width: 3.5 mm, color: blue, mounting: NS 35/7,5, NS 35/15

Disconnect terminal block - PT 1,5/S-TWIN-TG - 3210316

Disconnect terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 67.8 mm, width: 3.5 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Disconnect terminal block - PT 1,5/S-TWIN-TG BU - 3210315

Disconnect terminal block, connection method: Push-in connection, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, length: 67.8 mm, width: 3.5 mm, color: blue, mounting: NS 35/7,5, NS 35/15

106 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800