Product list Fieldline Modular

Filter

19 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_TRANSMISSION_SPEED_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NETWORK_INTERFACE_STR, helpText=, helpImageUrl=]

Bus coupler - FLM BK IB M12 DI 8 M12 - 2736301

The INTERBUS bus coupler opens a local bus for up to 16 devices. Additional functions: easy plug and play installation, 8 digital inputs, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.

Bus coupler - FLM BK PB M12 DI 8 M12-EF - 2773377

The PROFIBUS bus coupler opens a local bus for up to 16 standard or PCP devices. Additional functions: I&M functions, 8 digital inputs, channel-specific diagnostics, dynamic configuration, short-circuit/overload protection, M12 fast connection technology.

Bus coupler - FLM BK ETH M12 DI 8 M12-2TX - 2736916

The Ethernet bus coupler opens a local bus for up to 16 devices. Additional functions: 10 Mbps and 100 Mbps, auto negotiation, auto crossover, 8 digital inputs, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.

Bus coupler - FLM BK EIP M12 DI 8 M12-2TX - 2773322

The EtherNet/IP™ bus coupler opens a local bus for up to 16 devices. Additional functions: 10 Mbps and 100 Mbps, auto negotiation, auto crossover, 8 digital inputs, channel-specific diagnostics, short-circuit/overload protection, M12 fast connection technology.

Distributed I/O device - FLM DI 16 M12 - 2736835

The local bus device has digital inputs. Functions: 16 digital inputs, 3 ms filter time, 500 kbaud/2 Mbaud selection, channel-specific diagnostics, short-circuit and overload protection, 1.2 A nominal current, M12 fast connection technology.

Distributed I/O device - FLM DI 8 M12 - 2736288

The local bus device has digital inputs. Functions: 8 digital inputs, 3 ms filter time, 500 kbaud/2 Mbaud selection, channel-specific diagnostics, short-circuit and overload protection, 600 mA nominal current, M12 fast connection technology.

Distributed I/O device - FLM DI 8 M8 - 2773348

The space-saving local bus device is particularly suitable for use in close proximity to the process. Functions: 8 digital inputs with 3 ms filter time, channel-specific diagnostics, short-circuit and overload protection, 600 mA nominal current, M8 connection method.

Distributed I/O device - FLM DI 8 M8-2MBD - 2773555

The space-saving local bus device is particularly suitable for use in close proximity to the process. Functions: 2 Mbaud, 8 digital inputs with 3 ms filter time, channel-specific diagnostics, short-circuit/overload protection, 600 mA nominal current, M8 connection method.

Distributed I/O device - FLM DO 4 M8-2A - 2736932

The space-saving local bus device is particularly suitable for use in close proximity to the process. Functions: 4 digital outputs each with a load capacity of 2 A, channel-specific diagnostics, short-circuit and overload protection, M8 connection method.

Distributed I/O device - FLM DO 8 M12 - 2736291

The local bus device has digital outputs. Functions: 8 digital outputs of 500 mA each, 500 kbaud/2 Mbaud selection, channel-specific diagnostics, short-circuit and overload protection, M12 fast connection technology.

19 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800