Product list Hybrid terminal blocks

Filter

33 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

  • More Options
    close

    Rated current



facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_NUMBER_OF_LEVELS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

Feed-through terminal block - STU 2,5-TWIN - 3033016

Feed-through terminal block, connection method: Spring-cage connection, Screw connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 14, width: 5.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Feed-through terminal block - STU 2,5-TWIN BU - 3033029

Feed-through terminal block, connection method: Spring-cage connection, Screw connection, cross section: 0.08 mm² - 4 mm², AWG: 28 - 14, width: 5.2 mm, color: blue, mounting: NS 35/7,5, NS 35/15

Feed-through terminal block - STU 4-TWIN - 3033058

Feed-through terminal block, connection method: Spring-cage connection, Screw connection, cross section: 0.08 mm² - 6 mm², AWG: 26 - 10, width: 6.2 mm, color: gray, mounting: NS 35/7,5, NS 35/15

Feed-through terminal block - STU 4-TWIN BU - 3033061

Feed-through terminal block, connection method: Spring-cage connection, Screw connection, cross section: 0.08 mm² - 6 mm², AWG: 28 - 10, width: 6.2 mm, color: blue, mounting: NS 35/7,5, NS 35/15

Potential collective terminal - STU 10/ 4X2,5 - 3033139

Potential collective terminal, connection method: Screw connection, Spring-cage connection, number of connections: 5, cross section:0.5 mm² - 16 mm², AWG: 20 - 6, width: 10.3 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Potential collective terminal - STU 10/ 4X2,5 BU - 3033142

Potential collective terminal, connection method: Screw connection, Spring-cage connection, number of connections: 5, cross section:0.5 mm² - 16 mm², AWG: 20 - 6, width: 10.3 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Potential collective terminal - STU 35/ 4X10 - 3033126

Potential collective terminal, connection method: Spring-cage connection, Screw connection, number of connections: 5, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 16.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Potential collective terminal - STU 35/ 4X10 BU - 3033210

Potential collective terminal, connection method: Spring-cage connection, Screw connection, number of connections: 5, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 16.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Potential collective terminal - STU 35/ 4X10 YE - 3033236

Potential collective terminal, connection method: Spring-cage connection, Screw connection, number of connections: 5, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 16.2 mm, color: yellow, mounting type: NS 35/7,5, NS 35/15

Feed-through terminal block - STTBU 4 - 3033155

Feed-through terminal block, connection method: Spring-cage connection, Screw connection, number of connections: 4, cross section:0.08 mm² - 6 mm², AWG: 28 - 10, width: 6.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

33 Results

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800