News Overview

New angled M23 circular connectors

21.10.2016

Angled M23 circular connectors for signal transmission  

M23 ADVANCE: angled M23 circular connectors for signal transmission

Phoenix Contact rounds off its range of circular connectors in size M23 for on-site assembly.

The new angled M23 ADVANCE signal connectors are designed in accordance with a degree of protection of IP 65/67 and feature full EMC protection. The cable connectors are available with the SPEEDCON fast locking system as an option and are therefore ideal for convenient field cabling under industrial ambient conditions. The connectors with male or female contacts for 6 to 19 positions are compatible with previous M23 signal connectors and can be used with numerous device connectors. The conductor connection is established using either a soldering or crimping process. The cable connectors are suitable for currents up to 20 A and voltages up to 300 V, depending on the number of positions.


PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800