Back to overview

Current transducers up to 12 A AC – your advantages in detail

Reliable protection against disturbances – with 3-way isolation

3-way electrical isolation  

High operational reliability with 3-way electrical isolation

AC current transducers have safe 3-way isolation. The input, output, and power supply are electrically isolated from one another. This increases operational reliability in the event of disturbances in your system.

Worldwide use with wide-range power supply

UP version current transducers can be used worldwide thanks to the integrated wide-range power supply – for voltages from 19.2 to 253 V.

Variable power supply with voltage bridging

Modular voltage bridging with the DIN rail connector  

Modular voltage bridging with the DIN rail connector

Supply the device directly via the connection terminal blocks or bridge the 24 V power supply using the modular DIN rail connector. This saves wiring time and costs.

User-friendly configuration and fast diagnostics

DIP switch  

Easy setting and clear diagnostics via DIP switches and status LED

The measuring range and signal output can be easily set on the current transducers via DIP switches located on the front of the housing.

The status LEDs on the front of the housing provide quick and clear information regarding the operating state of the current transducer.

Versatile use thanks to ATEX approvals

Ex zone 2  

MACX MCR-SL-CAC-... for use in Ex zone 2

You can also measure currents in potentially explosive areas. Our current transducers are approved according to current ATEX standards for Ex zone 2.


Back to overview
Further information

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800