UCS field housing

UCS field housing

Versatility given form

Ideal for embedded systems: the electronics housings from the UCS series protect printed-circuit boards in standard form factors.

Back to Field housing

Category

Search in UCS field housing

Show all products in this category

The universal electronics housings from the UCS series are the ideal solution for embedded systems. The IP40 housings reliably protect PCBs in standard form factor from external influences. Removable side panels enable modular housing solutions in individual heights.

Your advantages

  • High degree of application flexibility, thanks to the modular housing design
  • Flexible PCB mounting – matches almost any form factor
  • Individual interfaces for versatile electronics solutions
  • Reduced logistics outlay, thanks to components which are compatible with one another

Modular housing design

Modular housing design  

Modular housing design

The UCS universal electronics housings have a modular design and enable easily adjustable solutions, for almost all printed-circuit boards in standard form factors.

  • Heights: 47 mm and 67 mm
  • Fixed or flexible PCB mounting

Wide range of applications

Wide range of applications  

Wide range of applications

The UCS series IP40 housings are designed for a wide temperature range from -40°C to +85°C and are ideal for desktop, wall or DIN rail housing.

  • Material: polycarbonate PC (UL V0)
  • Colors: light gray (RAL 7035) or black (RAL 9005)

Individual interfaces

Versatile PCB connection technology  

Versatile PCB connection technology

Thanks to proven PCB connection technology, you can easily implement custom interfaces for signals, data or power. This turns a single-board computer into a versatile electronics solution.

  • PCB terminal blocks and PCB connectors (wire-to-board)
  • PCB connectors (board-to-bard)
  • Circular connectors in M12
  • Data connectors for copper and fiber optics

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service

UCS universal electronics housings

The ideal solution for embedded systems