Fuse terminal blocks

Protect devices

Protect devices

Fuse holder and potential distributor combined in one terminal block.

Back to Push-in connection

Category

Search in Fuse terminal blocks

Show all products in this category

Holding fuses of different designs and with different nominal currents – with fuse terminal blocks from Phoenix Contact this isn't a problem. Multi-level terminal blocks offer you high packing density with low space requirements. Variants for use in potentially explosive areas of protection type Ex-nA expand the field of application and complete the range.

Your advantages

  • Comprehensive product range for cartridge fuse-links, automotive flat-type fuses, and thermal device circuit breaker plugs
  • Simple potential distribution thanks to function shafts on each level
  • Convenient fuse testing, thanks to test points on both sides
  • Quick identification of faulty fuses regardless of the current direction thanks to LED status indicator
  • Easily accessible fuse-links can be replaced without hassle
  • Same shape as feed-through terminals, knife disconnect terminals, and disconnect terminals

Fuse-links

Terminal blocks for various fuse types  

Terminal blocks for various fuse types

The easily accessible fuse-links are easy to use or replace – we offer the right fuse holder for every application:

  • Lever-type fuse terminal block to hold fuse-links: type G 5 x 20 mm and 6.3 x 32 mm
  • Fuse terminal block to hold flat-type fuses: type C and F

Versions with an LED display are available to indicate faults.

P-FU fuse plug

Fuse plug for overload and short-circuit protection with an overall width of only 5.2 mm  

Fuse plug for overload and short-circuit protection with an overall width of only 5.2 mm

Fuse plugs for G-type fuse-links from Phoenix Contact are suitable for use in basic disconnect terminal blocks and are also particularly flexible: simply connect the plug to the desired fuse type.

  • Overload and short-circuit protection with a terminal width of only 5.2 mm owing to the nested arrangement

  • Test contacts on both sides of the fuse

  • Fast identification of faulty fuses thanks to variants with bidirectional fault display

  • Clear assignment due to a marking option

Pluggable TCP thermal device circuit breakers

Thermal circuit breakers for overload and short-circuit protection  

Thermal circuit breakers for overload and short-circuit protection

Our TCP thermal device circuit breakers provide optimum protection against overload for inductive loads in power distribution systems. The integrated switching function of the device circuit breakers enables immediate switch-on again and minimizes downtimes in your system.

  • Suitable for all flat-type fuse terminals type C owing to standardized plug-in contacts

  • Shortened downtimes, thanks to immediate restart after tripping

  • Can be used as a switch to switch circuits on and off

  • Space-saving installation due to slim design

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800