Feed-through terminal block - BTO 5,5-F - 3281142

Feed-through terminal block, with an open screw shaft and flange on the left-hand side, nom. voltage: 690 V, nominal current: 41 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.2 mm² - 6 mm², width: 11 mm, height: 39.9 mm, color: black, mounting type: Screw on directly or on DIN rail

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Convenient ring cable lug connection thanks to the screw connection principle with spring-guided screw; maintenance-free with integrated screw locking
  • Easy potential distribution with time-saving jumper system
  • Safety for users thanks to integrated shock protection
  • Maximum overview thanks to extensive marking and labeling of every terminal point
  • Reduction in logistics costs with the uniform CLIPLINE complete system accessories
  • Flexible use, thanks to DIN rail and direct mounting

Key Commercial Data

Orderkey 3281142
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4055626406855
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85366990
Country of origin IN (India)

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback