Feed-through modular terminal block - BTO 1,25-F - 1012513

Feed-through modular terminal block, with an open screw shaft and flange on the left-hand side, nom. voltage: 690 V, nominal current: 17.5 A, connection method: Ring cable lug, number of connections: 2, cross section: 0.5 mm² - 1.5 mm², width: 15.5 mm, color: black, mounting type: NS 35/7,5, NS 35/15, Direct mounting with flange

Price:

Overview

Technical data

Accessories

Approvals

Downloads

 

Safety note

Description Language Revision
[pdf, 1 MB] Safety note

Safety_instructions.pdf
English
[pdf, 1 MB] Safety note

108769_de_c01.pdf
German
[pdf, 1 MB] Safety note

108769_es_01.pdf
Spanish
[pdf, 1 MB] Safety note

108769_fr_01.pdf
French
[pdf, 1 MB] Safety note

108769_it_01.pdf
Italian
[pdf, 1 MB] Safety note

108769_pl_01.pdf
Polish
[pdf, 1 MB] Safety note

108769_pt_01.pdf
Portuguese
[pdf, 1 MB] Safety note

108769_ru_01.pdf
Russian
[pdf, 1 MB] Safety note

108769_tr_01.pdf
Turkish
[pdf, 2 MB] Safety note

108769_zh_01.pdf
Chinese
 

CAD data

Description Language Revision
[dxf, 583 KB] CAD data
DXF-File
pxc_1012513_00_BTO-1-25-F_2D.dxf
International
2018-03-03
[igs, 1 MB] CAD data
IGES-File
pxc_1012513_00_BTO-1-25-F_3D.igs
International
2018-03-06
[pdf, 52 KB] CAD data
2D-PDF
pxc_1012513_00_BTO-1-25-F_2D.pdf
International
2018-03-03
[stp, 569 KB] CAD data
STEP-File
pxc_1012513_00_BTO-1-25-F_3D.stp
International
2018-03-06
 

Tender Text

Description Language Revision
[zip, 4 KB] Tender Text
Tender text (.txt, .x81, .d81)
1012513_nl.zip
Dutch
2 Nov, 2019
[zip, 5 KB] Tender Text
Tender text (.txt, .x81, .d81)
1012513_en.zip
English
2 Nov, 2019
[zip, 5 KB] Tender Text
Tender text (.txt, .x81, .d81)
1012513_fr.zip
French
2 Nov, 2019
[zip, 4 KB] Tender Text
Tender text (.txt, .x81, .d81)
1012513_de.zip
German
2 Nov, 2019
 

Manufacturer's declaration

Description Language Revision
[pdf, 723 KB] Manufacturer's declaration
EU Declaration of Conformity
3281122_CE_02.pdf
International
02



Select the items you want and click "Download" to download them as a single package.



For using this functionality please login or register.

PHOENIX CONTACT (I) Pvt. Ltd.

A-58/2, Okhla Industrial Area, Phase - II,
New Delhi-110 020
+91.11.30262800
  • Create PDF
  • Recommend
  • Feedback