CBMC device circuit breakers

A small leap to individual adjustments

The products can be fully operated using just one button and can be appropriately adjusted in a matter of seconds. Intuitive, and as easy as child's play.

CBMC, the new electronic device circuit breaker, was designed to meet your specific requirements: it combines a compact design and options for individual adjustments.

For you, this means that you can easily and flexibly adjust currents, save space, and reliably protect all applications with just one device.

Function description

Function elements and marking options on the CBMC device circuit breaker  

The elements of the CBMC multi-channel device circuit breaker

With the CBMC device circuit breaker, safely protect up to four channels against overload and short circuit currents, with just one device. The channels can be individually adjusted in 1 A increments via LED channel buttons. The device circuit breaker versions provide adjustment options from 1-4 A or 10 A.Thanks to the very compact design, the devices can also be used in existing systems, without any hassle.

The multi-channel electronic device circuit breakers provide the following function and marking options:

  1. Four channel LED button for four separate channels
  2. Marking options for individual channels
  3. Marking option for equipment marking
  4. Connection terminal blocks of the individual channels
  5. Remote indication contact
  6. 24 V DC supply

Further details on our multi-channel device circuit breakers, as well as the option to order, can be found under the following link.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Service


CBMC Device circuit breakers

Compact and individually adjustable