Ethernet patch panels

Easy-to-install network infrastructure

Simple and reliable supply.

Ethernet patch panels – available in versions with surge protection and Power over Ethernet – enable quick and easy connection in the field.

Your advantages

  • Quick and easy mounting
  • Selection of different connection technologies
  • Protective functions for increased system availability
  • Wiring space covered with front panel cover
  • Innovative shield connection with integrated strain relief

Product versions of Ethernet patch panels

Patch panel - PP-RJ-IDCPatch panel - PP-RJ-SCCPatch panel - PP-RJ-SCPatch panel - PP-RJ-RJ
PP-RJ-IDC...PP-RJ-SCC...PP-RJ-SC...PP-RJ-RJ...
InterfacesRJ45 / IDCRJ45 / Push-inRJ45 / screwRJ45 / RJ45
Order No. (standard)2703019270301827030162703015
Order No. (with surge protection)2703023270302227030212703020
Patch panel - PP-RJ-IDCPatch panel - PP-RJ-SCCPatch panel - PP-RJ-SCPatch panel - PP-RJ-RJ
PP-RJ-IDC...PP-RJ-SCC...PP-RJ-SC...PP-RJ-RJ...
InterfacesRJ45 / IDCRJ45 / Push-inRJ45 / screwRJ45 / RJ45
Order No. (standard)
Order No. (with surge protection)

Product versions of INJ 1000 PoE injectors

Patch panel - INJ 1000Patch panel - INJ 1000-TPatch panel - INJ 1100-T
INJ 1000 / 1010INJ 1000-T / 1010-TINJ 1100-T / 1110-T
InterfacesRJ45 / RJ45RJ45 / RJ45RJ45 / RJ45
Order No. PoE at/af, 15/30 W270300527030062703009
Order No. PoE bt, 60 W270300727030082703010
Temperature range0°C ... +60°C-40°C ... +75°C-40°C ... +75°C
Electrical isolation of the power supply unitNoNoYes
Surge protection, shield current diagnosticsNoNoNo
Patch panel - INJ 1000Patch panel - INJ 1000-TPatch panel - INJ 1100-T
INJ 1000 / 1010INJ 1000-T / 1010-TINJ 1100-T / 1110-T
InterfacesRJ45 / RJ45RJ45 / RJ45RJ45 / RJ45
Order No. PoE at/af, 15/30 W
Order No. PoE bt, 60 W
Temperature range0°C ... +60°C-40°C ... +75°C-40°C ... +75°C
Electrical isolation of the power supply unitNoNoYes
Surge protection, shield current diagnosticsNoNoNo

Product versions of INJ 2000 PoE injectors

Patch panel - INJ 2102-TPatch panel - INJ 2103-TPatch panel - INJ 2101-T
INJ 2102-T / 2112-TINJ 2103-T / 2113-TINJ 2101-T / 2111-T
InterfacesRJ45 / IDCRJ45 / Push-inRJ45 / screw
Order No. PoE at/af, 15/30 W270301210040652703011
Order No. PoE bt, 60 W270301410040662703013
Temperature range-40°C ... +75°C-40°C ... +75°C-40°C ... +75°C
Electrical isolation of the power supply unitYesYesYes
Surge protection, shield current diagnosticsYesYesYes
Patch panel - INJ 2102-TPatch panel - INJ 2103-TPatch panel - INJ 2101-T
INJ 2102-T / 2112-TINJ 2103-T / 2113-TINJ 2101-T / 2111-T
InterfacesRJ45 / IDCRJ45 / Push-inRJ45 / screw
Order No. PoE at/af, 15/30 W
Order No. PoE bt, 60 W
Temperature range-40°C ... +75°C-40°C ... +75°C-40°C ... +75°C
Electrical isolation of the power supply unitYesYesYes
Surge protection, shield current diagnosticsYesYesYes

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Service


Ethernet Patch Panel

Interface between the field and the control cabinet cabling