Wireless systems

Wireless systems

Wireless and powerful

Discover the possibilities: from Bluetooth to WLAN, from serial data to I/O signals.

Wireless transmission of I/O signals and serial data

Acquire measured data and system information from remote or poorly accessible areas and transfer it to central points. For remote control technology, this is a reliable and inexpensive alternative to new cable paths, particularly during the installation of new system components or the replacement of defective communication cables.

The wireless modules feature various interfaces and act as a gateway between local sensors and actuators of the process station and the control center.


Network applications with the Radioline wireless system

The Radioline wireless system features:

  • Fast and easy startup without programming
  • Easy point-to-point or network connections (star, mesh)
  • Can be extended with up to 32 I/O modules per station via T-BUS (hot swap-capable)
  • Applications: I/O to I/O, I/O to serial, serial to serial
  • Integrated RS-232 and RS-485 interface
  • Trusted Wireless 2.0 technology
  • Adjustable data rates for the wireless interfaces
  • 128-bit data encryption (AES)

Go to the products for this solution

In the following product list, you will find the components which you can use for realizing this solution in remote control/remote maintenance.

Wireless network communication with WLAN and Bluetooth

When automating your factory, benefit from the possibilities offered by wireless network communication and the reliable industrial components from Phoenix Contact.

Wireless Ethernet enables you to implement consistent network solutions in widespread systems and integrate mobile devices – safe, high-performance, and easy-to-maintain.


Possibilities of wireless network communication

Advantages of wireless Ethernet communication:

  • Seamless and inexpensive integration into existing networks, thanks to flexible installation and configuration concepts
  • Maximum reliability and availability with optimum properties for industrial applications
  • Versatile use from voice-over-IP to safety - using Ethernet as the common communication standard

Bluetooth
Bluetooth allows particularly easy and reliable connection of automation components,even in parallel with other wireless systems.

WLAN
The latest IEEE 802.11n WLAN generation with MIMO technology (Multiple Input Multiple Output) offers maximum reliability, data throughput, and range.

Go to the products for this solution

In the following product list, you will find the components which you can use for realizing this solution in remote control/remote maintenance.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Service