Remote control with wireless systems

Remote control with wireless systems

Wireless and powerful

Discover the possibilities: from Bluetooth to WLAN, from serial data to I/O signals.

The Radioline wireless system makes it possible to transmit data and signals over several kilometers. For remote control technology, this is a reliable and inexpensive alternative to new cable paths, particularly during the installation of new system components or the replacement of defective communication cables. The wireless modules have various interfaces and act as a gateway between local sensors and actuators of the process station and the control center.

Your advantages

  • Fast and easy startup without programming
  • Easy point-to-point or network connections (star, mesh)
  • Can be extended with up to 32 I/O modules per station via T-BUS (hot swap-capable)
  • Adjustable wireless interface data rates
  • 128-bit data encryption (AES)

Radioline features:

  • Fast and easy startup without programming
  • Easy point-to-point or network connections (line, star, mesh)
  • Modular station structure with up to 32 I/O modules per station via DIN rail connector
  • Transmission of I/O signals and serial data
  • Trusted Wireless technology
  • Can be combined with RS-485 stations

The I/O extension modules feature:

  • Easy I/O mapping via the thumbwheel with no need for programming
  • Easy module replacement, even during operation (hot-swap capability)
  • Channel-to-channel electrical isolation
  • Extended temperature range: -40 °C to +70 °C
Signal distribution in the network (I/O mapping)  

Signal distribution in the network (I/O mapping)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700