Back to overview

Our products for fieldbus communication

SHDSL modemTypeOrder number
PROFIBUS extender, SHDSL permanent line modem with PROFIBUS interface, transmission length up to 20 km, transmission speed up to 1.5 MbpsPSI-MODEM-SHDSL/PB2313656
ETHERNET extender, SHDSL permanent line modem with ETHERNET interface, transmission length up to 20 km, transmission speed up to 30 MbpsPSI-MODEM-SHDSL/ETH2313643
SHDSL modemTypeOrder number
PROFIBUS extender, SHDSL permanent line modem with PROFIBUS interface, transmission length up to 20 km, transmission speed up to 1.5 MbpsPSI-MODEM-SHDSL/PB
ETHERNET extender, SHDSL permanent line modem with ETHERNET interface, transmission length up to 20 km, transmission speed up to 30 MbpsPSI-MODEM-SHDSL/ETH
Bus couplerTypeOrder number
PROFIBUS bus coupler, DP/V1, with 8 digital inputs, 24 V and 4 digital outputs, 500 mA onboardIL PB BK DI8 DO4/EF-PAC2692322
Ethernet (Modbus/TCP (UDP)) bus coupler, with 8 digital inputs, 24 V and 4 digital outputs, 500 mA onboardIL ETH BK DI8 DO4 2TX-PAC2703981
Bus couplerTypeOrder number
PROFIBUS bus coupler, DP/V1, with 8 digital inputs, 24 V and 4 digital outputs, 500 mA onboardIL PB BK DI8 DO4/EF-PAC
Ethernet (Modbus/TCP (UDP)) bus coupler, with 8 digital inputs, 24 V and 4 digital outputs, 500 mA onboardIL ETH BK DI8 DO4 2TX-PAC

Extension modules

Extension modules for field multiplexers and bus couplers can be found under the following link.

Surge protection for 24 V DC supplyTypeOrder number
Type 3 device protection for single-phase power supply units consisting of plug and base element, which can be mounted on the DIN railPT 2-PE/S-24AC/FM2800457
Surge protection for 24 V DC supplyTypeOrder number
Type 3 device protection for single-phase power supply units consisting of plug and base element, which can be mounted on the DIN railPT 2-PE/S-24AC/FM
Surge protection for SHDSL applicationsTypeOrder number
Attachment plug with surge protection for two SHDSL telecommunications interfaces, RJ45 (RJ12/RJ11) and plug-in screw terminal blocks, alternatively it can be mounted on the DIN railDT-TELE-SHDSL2801593
Surge protection for SHDSL applicationsTypeOrder number
Attachment plug with surge protection for two SHDSL telecommunications interfaces, RJ45 (RJ12/RJ11) and plug-in screw terminal blocks, alternatively it can be mounted on the DIN railDT-TELE-SHDSL

Infrastructure components for PROFIBUS

Further information on our infrastructure components for PROFIBUS can be found under the following link.


Back to overview
Further information
  • Our products for fieldbus communication

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700