Measuring points and local tanks

Measuring points and local tanks

Keeping an eye on quality and quantity

Monitor the material to be conveyed on the way to further processing or tank storage.

It is necessary to continually monitor and control the quality and flow as well as check for leaks of the conveyed material while it is on its way from the production site for further processing or to the storage tanks. Standardized measuring procedures, for example, according to API, presume equally standardized data processing in the electronics.

Here, Phoenix Contact offers modular control and I/O system solutions for virtually all common types of signals. Dedicated function block libraries simplify integration of the measuring stations considerably. You will also find proven monitoring solutions for automatic filling and emptying of the storage tanks.

Your advantages

  • A modular solution for virtually all field devices, thanks to support for all common protocols
  • Keeping an eye on quality and quantity at all times with monitoring technology according to the API standard
  • Fast engineering of complex calculations, thanks to dedicated function blocks

Function blocks for oil and gas

Screenshot: function blocks for oil and gas from Phoenix Contact  

API-compliant function blocks simplify engineering

You obtain exact values on your production with API-compliant function block libraries for calculating gas volume.

In addition, the engineering is considerably simplified, thanks to ready-to-use function blocks because you save time and costs.

Tank monitoring

Oil and Gas tanks  

Control and communication technology for tank monitoring

Thanks to the modular design, it is possible to extend your tank monitoring system at any time with our control and communication technology.

This allows you to continually monitor your filling levels as well as the inflow and outflow quantities because calculation is based on the current data of your tanks.

LACT units

Gas station in the snow  

Measurement and monitoring solutions to analyze the conveyed material

Phoenix Contact offers automated measuring and monitoring solutions with dedicated function blocks for LACT units (Lease Automatic Custody Transfer).

The density, temperature, and constituents of the material to be conveyed are analyzed based on API standards. API-compliant information is therefore always available for calculation and further processing.

Measuring and control solutions

Whether 4 … 20 mA, Modbus, NAMUR, FOUNDATION Fieldbus or PROFIBUS PA: the modular control system from Phoenix Contact allows processing of a large number of common measured values.

It is therefore possible to read or control devices such as pump stations, valves or flow meters consistently while they are on the way to the storage tank. Your great advantage: the system allows modifications at any time so that you can integrate further remote communication technology seamlessly at any time.

Topology: measurement and control solutions  

Measurement and control solution for the transport of oil and gas to the local tank

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700