Connection technology for photovoltaics

Safe cabling of PV systems

Safe cabling of PV systems

Connect AC, DC, and data cables safely on site without special tools.

With the unique SUNCLIX connection system, you can connect PV modules, string combiner boxes, and inverters easily and safely on site. With SUNCLIX mini we offer you a particularly compact DC connection system for building-integrated photovoltaics.

Your advantages

  • Everything from a single source – thanks to a complete range of plugs for AC, DC, signals, and data
  • Quick and safe assembly without special tools – thanks to fast connection technology
  • Future-oriented cabling of PV systems – thanks to components for voltages of up to 1500 V
  • High degree of flexibility – thanks to connection solutions for 2.5 to 16 mm² cables
  • Durable and reliable connection – thanks to tested and certified components

DC plug-in connector – from the module to the inverter

SUNCLIX DC plug-in connectors for assembly

SUNCLIX DC plug-in connectors for assembly without tools

With the one-piece DC plug-in connectors and the right panel feed-throughs, you can wire your systems easily and safely directly on site. Simply insert the stripped conductor into the spring terminal block, close the spring, and you're done! Thanks to SUNCLIX, it couldn't be easier.

  • Voltages up to 1500 V
  • Currents up to 65 A
  • Conductor connection from 2.5 to 16 mm²

AC plug-in connector – from the inverter to the supply

SUNCLIX mini DC plug-in connectors that can be assembled for facade photovoltaics

SUNCLIX AC plug-in connectors for assembly without tools

The SUNCLIX AC plug-in connector offers you a convenient and tool-free spring connection from 3-pos. AC cables to the solar inverter. Consequently, the unique SUNCLIX system featuring spring technology facilitates connection right through to the supply.

  • Voltages up to 300 V
  • Currents up to 25 A
  • Conductor connection from 2.5 to 6 mm²

Miniature DC plug-in system for building-integrated photovoltaics

Outlet box for crystalline modules

SUNCLIX mini - for compact DC wiring

Collect solar energy from the entire building surface - not just from the roof. With SUNCLIX mini, Phoenix Contact is offering a particularly compact DC plug-in system for voltages up to 1000 V for this energy production trend.

  • DC plug-in connectors with a diameter of just 11 mm and fast connection
  • Modular outlet box for integration into the facade modules
  • DC string diode for the prevention of reverse currents

Do you want to find out more?

Click on the following button to find out more about device connections
for data, signals, and power.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700