Services for the safety of machinery and systems

Services for the safety of systems and machinery

Your safety solution

Expert support for the entire safety lifecycle of your machinery.

Back to Service and support

Category

  • Machine manufacturers
    Machine manufacturers

    As a machine manufacturer, you must satisfy the requirements of the Machinery Directive, especially with respect to the safety and reliability of controllers. We are here to support you in this.

  • System integrators
    System integrators

    As a system integrator, you must deal with the specification of safety functions and the resulting steps.

  • Machine operators
    Machine operators

    When you operate an item of machinery, it is your responsibility to satisfy the requirements of the Ordinance on Industrial Safety and Health with respect to operational reliability.

Our safety services for you: comprehensive support for all aspects of safety regarding your machinery. Whether you operate machinery, manufacture machinery as a whole or in parts, deal in machinery, import machinery or even integrate technical systems into machinery – we are on hand to assist you with services that are tailored to your needs.

Your advantages

  • Save time by transferring safety requirements to Phoenix Contact
  • Maximum legal certainty, thanks to the knowledge and experience of TÜV-certified safety experts
  • Optimum safety solution, thanks to comprehensive technology and product expertise
  • Sophisticated process management, thanks to the consistent consideration of all requirements
  • Target-oriented project management with optimally coordinated process steps
  • Traceable legal protection, thanks to consistent documentation

Expert service from the outset

Our expertise for your safety. Plan, build, operate, and modify your machines in accordance with statutory requirements – with support from Phoenix Contact safety experts. The specialist knowledge of our TÜV-certified experts provides you with legal certainty regarding the safety of machinery. Our support is manufacturer-independent.

Our measures are based on the safety lifecycle for machinery as per EN ISO 13849, EN 62061, and, for process technology, EN 61511. This means that we provide consistent and traceable support that can be planned for the implementation of your safety-related requirements.

This means that as the person responsible for the safety of machinery and process engineering, you can prevent all possible hazardous and systematic errors and therefore work in compliance with standards.

Support in the safety lifecycle

Safety lifecycle for machinery  

Safety lifecycle for machinery

Machine operators
We support you in tasks relating to the Ordinance on Industrial Safety and Health applicable in Germany, hazard assessment, and the safe provision of equipment. When you, as a machine operator, make changes to your machinery, your role may possibly change to that of a machine manufacturer.

Machine manufacturers
We support you in tasks compliant with the Machinery Directive, EMC Directive, Low Voltage Directive, and for CE declaration of conformity applicable in Europe. We design the process based on the safety lifecycle for machinery from phase 0 to phase 7.

System integrators
We support you in tasks compliant with EN ISO 13849, EN 62061, the European EMC Directive, and the Low Voltage Directive, as well as the use of the SISTEMA software utility. We design the process based on the safety lifecycle for machinery from phase 2 to phase 7.

Safety-Hotline

+49 5281/946 2777

Dringenauer Straße 30
31812 Bad Pyrmont, Germany