Back to overview

Technical data

General

Housing materialMetal
Mounting typeDIN rail: 35 mm
Width77.60 mm
Height156.00 mm
Depth173.00 mm
Degree of protectionIP20 (evaluation unit), IP64 (sensor)
Ambient temperature (operation)-30°C ... 60°C
Permissible humidity (operation)30% ... 95% (non condensing)
Altitude4000 m, max.

Typical characteristics

OperationVia web interface
Maximum storable data records500
Supply voltage24 V DC ±4 V

Ethernet interface

Transmission speed10/100 Mbps
Connection methodRJ45

Fiber optic interface O/E module

Number of ports3
Connection methodB-FOC (ST®)

Remote indication contact

Switching functionN/C contact, 1-pos.
Switching pulse per event50 ms
Operating voltageMaximum Umax DC 60 V DC
Connection methodM12 D-encoded

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700