Back to overview

Hybrid motor starters with PLC connection

The internal load and locking circuits of the hybrid motor starters reduce the amount of wiring involved – ideal for control cabinets with short wiring paths. Each button and hybrid motor starter is directly connected to the I/O card of the controller.

Application graphic for hybrid motor starters  

CONTACTRON with PLC connection

Are you interested in the products for this solution? Further information can be obtained via the following link.


P.O.B. 1799 Industrial Park Hasharon
Quadima 60920