Wireless I/O

Wireless I/O

Wireless transmission of I/O signals

Wireless I/O communication – quick, easy, and reliable.

Back to Industrial Wireless

Category

Search in Wireless I/O

Show all products in this category

Wireless I/O from Phoenix Contact is the ideal solution for the wireless transfer of digital or analog I/O signals. The right choice for your I/O communication in process and control technology.

Your advantages

  • Reduced installation and maintenance costs by eliminating cables
  • Mobility for mobile or interchangeable automation components, thanks to wireless I/O communication
  • No operating costs for transmission media, thanks to wear-free wireless technology
  • Quick and easy commissioning, thanks to user-friendly installation

Radioline wireless system

Radioline wireless module  

Radioline is the wireless system for extended systems

Radioline is the wireless system for extended systems. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel – without any programming. Thanks to Trusted Wireless 2.0 technology, Radioline is the ideal choice for reliable use in industrial environments.

  • Highly reliable, thanks to Trusted Wireless 2.0 technology
  • Supported frequency bands: 868 GHz, 900 MHz, and 2.4 MHz
  • Range of up to 32 kilometers, thanks to adjustable data rate
  • Flexible network configuration: Radioline supports both point-to-point connections and complex mesh networks with up to 250 nodes
  • Save on devices: transmit I/O signals or serial data using a single device, thanks to the integrated RS-232/RS-485 interface
  • Can be extended with up to 32 I/O modules, thanks to DIN rail connector and hot-swap capability

Wireless multiplexers - the wireless signal cable

Wireless multiplexer  

Transmit your I/O signals reliably to difficult-to-access or rotating stations using the Wireless MUX

The Wireless-MUX can be installed very quickly: simply connect, switch on, and you have a working wireless path. The system transmits 16 digital and 2 analog signals bidirectionally. This means that it can therefore replace a 40-wire signal cable.

  • Easy startup, since there are no configuration or settings required
  • High number of channels in a compact housing
  • Quick connection establishment and signal transmission
  • Range of up to 200 m with omnidirectional antennas, up to 400 m with directional antennas with a clear line of sight
  • Current Bluetooth 4.0 technology

WirelessHART – wireless process technology

WirelessHART wireless system  

Proven HART communication for your network – now also wireless

With WirelessHART, you can easily extend a wired HART system without having to replace it. Easily integrate I/O stations or diagnostic data in your communication. Install new systems with WirelessHART in a fraction of the time required to install wired networks.

  • Easy integration of new stations, thanks to WirelessHART wireless technology
  • Can be used worldwide, thanks to international standard in license-free 2.4 GHz frequency band
  • Flexible communication, thanks to additional functions for the integration of non-HART data

I/O wireless system for the US market (900 MHz)

Wireless system for the 900 MHz frequency band  

Transmit your I/O signals reliably and securely even over large distances.

Trusted Wireless I/O is an impressive solution for secure I/O communication even in environments subject to high levels of interference. Specifically developed for harsh conditions, this technology offers numerous properties to ensure your network communication.

The 900 MHz wireless modules are approved exclusively for the US market.

  • Transmission of I/O signals over distances of up to 32 km
  • Easy startup, thanks to automatic connection establishment without software
  • Good diagnostic options, thanks to integrated status LEDs

Wireless I/O – Compare products

Radioline wireless systemWireless multiplexersWirelessHART wireless system
RadiolineWireless MUXWirelessHART
Frequency band868 MHz, 900 MHz, 2.4 GHz2.4 GHz2.4 GHz
TechnologyTrusted WirelessBluetooth 4.0WirelessHART
Range with line of sight< 32 km (depending on the frequency band)< 400 m< 250 m
TopologyPoint-to-point, star, meshPoint-to-pointFull mesh

Number of network devices

< 250 (depending on the frequency band)2 (fixed)< 250
Number of I/O signals< 256 digital inputs/outputs, < 128 analog inputs/outputs (0/4 ... 20 mA)16 digital inputs/outputs, 2 analog inputs/outputs (0 ... 20 mA / 0 ... 10 V)< 4 HART devices or one 4 ... 20 mA non-HART device per adapter
Transmission time> 200 ms (depending on the frequency band, data rate, and network structure and size)> 10 ms> 3 s (depending on the network size)

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Service


Radioline installation

Easy startup of a Radioline wireless network.