Acquisition of meteorological data

Acquisition of meteorological data

Be kept informed as best as possible

Acquire important meteorological data around the clock, such as solar irradiation, wind speed, and temperature.

Back to Monitoring

Category

  • Product list Weather station
    Weather station

    Weather station for universal use with connection options for up to eleven common sensors via standard interfaces.

Search in Acquisition of meteorological data

Show all products in this category

The weather station from Phoenix Contact acquires meteorological data such as wind speed, wind direction, temperature, irradiation, humidity, and amount of precipitation. All electrical components in the station are protected against surge voltages.

Your advantages

  • Standard weather sensors supported, thanks to standard inputs and outputs
  • Suitable for extreme temperatures, thanks to sensor heating
  • Provision of the sensor data acquired via Modbus according to SunSpec®, OPC UA, and PROFINET.
  • Easy startup, thanks to sensor parameterization via web interface

Easy acquisition of meteorological data

Weather station in the PV system  

Easy configuration of the sensors via web interface

We provide you with a pre-installed and tested solution for the acquisition of meteorological data.

The weather station supports the connection of several common sensors via standard interfaces. The individual sensors are configured via web interface. No programming knowledge is therefore required in order to start up the weather station.

If there is no data link available to the SCADA system, the data can be stored locally on the controller for one week.

Efficient park management

Acquisition of meteorological data for ground-mounted systems  

Acquisition of meteorological data for ground-mounted systems

Operators of photovoltaic systems want to be kept informed of the energy efficiency and reliability of their ground-mounted system at all times. A possible measurement of this is the performance ratio, which indicates the ratio of the actual system yield to the theoretically possible yield.

Weather stations measure important data around the clock, such as solar irradiation, wind speed, and temperature. This data is transmitted to a central SCADA system for monitoring and control via suitable interfaces.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Service

Weather station for ground-mounted PV systems

Weather data is transmitted to a central SCADA system.