UM-PRO press-drawn section housings

UM-PRO press-drawn section housings

Fast, compact, and heat resistant

Also suitable for temperatures up to 100°C: UM-PRO press-drawn section housings with increased temperature resistance.

Back to DIN rail housings

Category

Search in UM-PRO press-drawn section housings

Show all products in this category

Modern industrial electronics are becoming increasingly compact, distributed, and process-oriented. Flexible panel mounting bases such as the UM-PRO press-drawn section housing offer impressive features that save time and space. Furthermore, the housings can also be used at high temperatures.

Your advantages:

  • Tailor-made housing length, can be cut to length with millimeter precision
  • Easy integration of large electronics components, thanks to the open design
  • Heat-resistant UM-PRO made from polyamide with UL approval up to 100°C
  • Easy device mounting method, thanks to snap-mount principle (the sides are fixed without the aid of tools)
  • High degree of flexibility, thanks to freely positionable covering hood

High heat resistance

Heat resistance  

Heat resistance

You can even use your devices at high temperatures. The use of polyamide, which is not sensitive to heat, enables UL approval of your device and heat resistance up to 100°C.

Fast installation

Lightning-fast installation  

Snap-mount principle

Simply snap the sides into place, thanks to the snap-mount principle, thereby saving installation time. Screws are not necessary.

Optimal positioning

Assembled PCB  

Assembled PCB

Assemble components up to the edge of your PCB so you can make the best use of the space available.

Safe covering

Covering hoods  

Freely positionable covering hoods

Design your housing so that it is tailored to the device, with freely positionable covering hoods.

  • Freely positionable hoods
  • Various geometries available
  • As an option, PCBs can be integrated into covers via guides

Connect modules quickly

Bus cross connectors  

Bus cross contacts

Simplify device communication with optional bus cross connectors. Connect several modules together quickly and safely.

  • Can be loaded with a current strength of up to 8 A and 160 V

Information on Phoenix Contact press-drawn section housings

The main features of the press-drawn section housings are fast installation and the flexible positioning and length of the PCB. Develop devices according to your requirements by freely choosing the PCB connection technology. The open design principle is ideal for PCBs with large components. Your electronics are protected by optional hoods. Benefit from a tailor-made housing length, the seamless integration of large electronics components thanks to the open design, and from easy, tool-free device mounting using the snap-mount principle. Furthermore, flexible design is possible, thanks to a freely positionable covering hood.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Service


UM-PRO and UM-BASIC

Flexible profile housing systems for large-scale electronic components.