Trusted Wireless 1.0 I/O

Reliable I/O communication

Reliable I/O communication

Transmit your I/Os reliably and securely even over large distances.

Back to Wireless I/O

Category

Search in Trusted Wireless 1.0 I/O

Show all products in this category

Trusted Wireless I/O is an impressive solution for secure I/O communication even in environments subject to high levels of interference. Specifically developed for harsh conditions, this technology offers numerous properties to ensure your network communication.

Your advantages

  • Long range and reliable communication in industrial environments, thanks to Trusted Wireless technology
  • Easy startup, thanks to automatic connection establishment without software
  • Good diagnostic options, thanks to integrated status LEDs
  • Interference-free parallel operation with WLAN 802.11 and Bluetooth as frequency channels are excluded

Trusted Wireless I/O in use

I/O application in gravel mining  

Ideal for distributed signal acquisition – Trusted Wireless I/O

Trusted Wireless I/O offers well thought-out properties for wireless communication even under industrial conditions. The devices are therefore particularly suitable for signal acquisition in the field.

  • Temporary signal acquisition
  • Lighting control
  • Door control/monitoring
  • Monitoring water levels
  • Pump/motor control
  • Measuring energy consumption levels
  • Detecting leaks
  • Temperature monitoring

I/O extension modules – for more signals

Extension module RAD-Line I/O  

Transmit more I/O signals wirelessly – thanks to I/O extension modules

Do you want to detect several signals and require larger I/O capacities? Then simply extend your Trusted Wireless I/O system with additional I/O modules. In this way you can adapt your network quickly to requirements without the need for programming.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700