Single-channel electronic circuit breakers

Protect individual devices

Protect individual devices

Individually protect your equipment according to your needs with single-channel circuit breakers.

Back to Electronic circuit breakers

Category

Search in Single-channel electronic circuit breakers

Show all products in this category

Single-channel electronic circuit breakers allow you to organize your system protection precisely in accordance with your needs. Starting from overall widths of 6 mm, these circuit breakers offer maximum flexibility.

Your advantages

  • Remote control, thanks to remote messaging function
  • Operating state transparency, thanks to device LED display
  • Connects quickly, thanks to Push-in connection technology

PTCB narrow electronic circuit breakers

PTCB - Universal at 6 mm  

PTCB - Universal at 6 mm

Ideally suited for simple, space-saving potential distribution: The PTCB single-channel electronic circuit breaker can be bridged to the CLIPLINE complete terminal block system, and offers a setting range from 1 to 8 ampere with a very small overall width.

Your advantages:

  • Simple application setup due to bridging option to CLIPLINE complete terminal block system
  • More space in the control cabinet: narrowest protection with a width of just 6 mm
  • Flexible use and a reduced inventory due to adjustable current values on each device for a wide range of applications

CB E single-channel electronic circuit breakers

CB E - Customizable  

CB E - Customizable

Build your applications individually according to requirements. No matter how many loads you need to protect. Single-channel circuit breakers are modularly expandable and can be adapted to your conditions.

Your advantages:

  • Individually adjustable, thanks to protective plugs
  • Large selection of protective plugs with fixed nominal current ratings for protection against unwanted changes
  • Active current limitation to improve the capacity of the upstream power supply

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Configurators

Configure products and solutions for your individual application.

Protective devices – Device circuit breakers

Service


PTCB device circuit breaker

Universal at 6 mm