Back to overview

Functional safety via wireless Ethernet

Transmit safety signals without cables

Thanks to their flexibility and reliability, wireless solutions are increasingly being used in industrial automation. Your safety application can now also benefit from the advantages of wireless communication. With our Bluetooth and safety products, you have a TÜV-tested wireless safety solution.

Wireless transmission of safety signals

Safety via Bluetooth – made easy with SafetyBridge technology

Advantages of combining safety and wireless

  • Easy integration in existing automation networks
  • Reliable transmission of safety signals over long distances
  • Cost savings for distributed or mobile machine structure

SafetyBridge technology via Bluetooth

Wireless transmission of safety signals  

Transmission of standard and safety signals

SafetyBridge technology enables the safe and reliable wireless transmission of all safety-related data signals. This means that cables can simply be replaced with wireless paths without altering the safety characteristics of the safety application.

Your advantages:

  • Reliable transmission of safety signals over distances up to 100 m (depending on the environment)
  • Safe data transmission, thanks to redundant transmission channels and integrated error correction
  • Safety functions up to PL e or SIL 3

 

MUX modetion – the plug and play solution

SafetyBridge I/Os in MUX mode  

Pre-configured safety and Bluetooth modules

Are you looking for a wireless solution for your safety application that does not require any programming?

Use our plug and play solution with the Ethernet wireless set and SafetyBridge I/O modules. By using an SD card, you have a multiplexer system with no additional software configuration. You can therefore create a reliable Bluetooth connection without much effort.

Your advantages:

  • Easy plug and play installation
  • No programming required – simply insert the SD card
  • Transmit safety signals easily
  • Reliable data transmission even parallel to WLAN paths

Back to overview
Software
Safety in application
SafetyBridge

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700