Back to overview

PROFIBUS extender

Highspeed PROFIBUS extender  

PROFIBUS extender – extend PROFIBUS up to 20 km

Network PROFIBUS devices which are located up to 20 km apart from each other. The PROFIBUS extender uses the robust SHDSL modulation method. As such, data rates of up to 1.5 mbps are possible. In addition to each cable, in-house telephone lines can be used, for example.
The configuration software is used to calculate the maximum possible PROFIBUS data rate as well as the slot time to be set in the PROFIBUS system.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700