Process indicators and field devices

Record, monitor, control

Record, monitor, control

Monitor and control your process values or record temperatures directly in the field.

Back to Measurement and control technology

Category

Search in Process indicators and field devices

Show all products in this category

The FA MCR process indicators allow you to monitor and display analog and temperature signals as well as control them via digital and analog outputs. The sensor-head measuring transducers can be used to record temperatures directly on site and convert them into standard analog signals.

Your advantages

  • Simple configuration of process indicators, either using front keyboard or FDT/DTM software
  • Everything at a glance: display values as well as bar graphs or measuring point designations, additional color change in the event of an error
  • Easy installation, thanks to standardized housing dimensions and pluggable connection terminal blocks
  • Digital transfer, display, and remote parameterization of process data by means of integrated HART communication
  • International use, thanks to UL and CSA approvals
  • Also for intrinsically safe circuits in the Ex area: versions with ATEX, CSA, and FM approval

Universal use - multifunctional process displays

Multifunctional process display for field installation  

Multifunctional process display for field installation

Field Analog process indicators are available for field and control panel installation. The universal inputs allow you to record current, voltage, RTDs, and TCs. Comprehensive approvals also allow you to connect sensors in the Ex area. Current process values are easy to read on the five-digit backlit displays. The bar graph also provides you with a quick overview. Alarm statuses can be identified easily from a distance by their changing color.

Record, display, and convert temperatures directly in the field

Visualize data on site using the display and field housing  

Visualize data on site using the display and field housing

The loop-powered field devices enable you to record and convert the signals from resistance thermometers, thermocouples, and resistance-type sensors and voltage sensors directly in the field. Integrated HART communication enables you to transfer process data digitally or parameterize the product remotely. You can also use the display and field housing from the range of accessories to visualize the values on site.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700