Power supplies with maximum functionality

Power supplies with maximum functionality

Powerful and reliable

QUINT POWER for maximum availability for your system.

Back to Power supplies

Category

Search in Power supplies with maximum functionality

Show all products in this category

The high-performance QUINT POWER power supplies feature new functions to ensure superior system availability. The unique SFB Technology and preventive function monitoring increase the availability of your application. Signaling thresholds and characteristic curves such as the output voltage can be individually adjusted via the NFC interface.

The QUINT POWER power supplies below 100 W feature the unique combination of preventive function monitoring and power reserve in an incredibly compact size.

Your advantages

  • SFB Technology selectively trips standard miniature circuit breakers; loads connected in parallel continue working
  • Preventive function monitoring indicates critical operating states before errors occur
  • Easy system extension, thanks to static boost; starting of difficult loads, thanks to dynamic boost
  • High noise immunity, thanks to integrated gas-filled surge arrester and more than 20 ms mains failure buffer time
  • Space savings in the control box, thanks to a narrow, slim-line design

Individual setup of QUINT POWER

Do you require a power supply with individual settings?

Using the configurator, you can optimally adapt your QUINT POWER power supply to your specific application: set various parameters, such as signaling thresholds, characteristic curves or the output voltage individually and order your customized power supply in quantities of one or more.

Powerful, with SFB Technology

QUINT POWER with SFB Technology  

QUINT POWER with SFB Technology

The powerful QUINT POWER power supplies ensure superior system availability, thanks to SFB Technology, preventive function monitoring, and an NFC interface.

Powerful and space-saving

QUINT POWER below 100 W  

QUINT POWER below 100 W

QUINT POWER also features the unique combination of preventive function monitoring and power reserve in an incredibly compact size for outputs below 100 W. Furthermore, you can choose between Push-in and screw connection technology for your low-power range QUINT POWER power supply.

Functional safety

QUINT POWER for maximum operational safety  

QUINT POWER for maximum operational safety

QUINT POWER satisfies functional safety (SIL) demands and ensures maximum operational safety. During parallel operation and when connected to different phases, the load is reliably supplied even in the event of problems with the input voltage.

Install the Plus version of the 20 A power supply or even the combination of QUINT POWER with the active QUINT S-ORING redundancy module in applications with functional safety up to a safety integrity level of SIL 3 (IEC 61508). 

SFB Technology

SFB Technology – Important system parts remain in operation  

SFB Technology trips miniature circuit breakers

In order to trip standard miniature circuit breakers magnetically and quickly, power supplies must be able to supply several times the nominal current for a short period.

This dynamic power reserve is provided through the SFB Technology (Selective Fuse Breaking), which supplies up to six times the nominal current for 12 ms. Faulty current paths are switched off selectively, the error is located, and important system parts remain in operation.

Preventive function monitoring

Preventive function monitoring visualizes critical operating states and indicates them to the controller before errors can occur  

Preventive function monitoring indicates critical operating states

The output voltage and output current are constantly monitored. Preventive function monitoring visualizes critical operating states and indicates them to the controller before errors can occur. Remote monitoring is provided by means of active switching outputs and floating relay contacts.

NFC interface

Individual parameterization: wirelessly via the NFC interface  

Individual parameterization: wirelessly via the NFC interface

With Near Field Communication (NFC), you can easily and precisely set the parameters for power supplies using a PC or mobile terminal devices. You can adjust settings such as signaling thresholds and the output voltage, and individually adjust characteristic curves.

System extension

System extension with POWER BOOST  

Extend systems easily with POWER BOOST

For system extensions, the static boost supplies up to 125% of the nominal current. The dynamic boost supplies double the nominal current for up to five seconds for starting up difficult loads.

Developed for frequency converters

QUINT POWER works particularly reliably, thanks to the simultaneous connection to AC voltage and DC intermediate circuit voltage  

Controlled machine stop in the event of mains failure by using the kinetic energy of motors

This QUINT POWER power supply is specifically designed for connection to frequency converters. It is simultaneously connected to the AC voltage and the DC intermediate circuit voltage of a converter. In the event of mains failure, the energy of the DC intermediate circuit continues to supply all connected 24 V loads without interruption.

With various functions for superior system availability

The high-performance QUINT POWER power supplies ensure superior availability of your system, thanks to various functions in different power ranges. Whether with SFB Technology, NFC interface and integrated gas-filled surge arrester, or space- and energy-saving with different connection methods – QUINT POWER reliably safeguards the supply to your system.

Single-phase power supply100 W power supply
>100 W<100 W
SFB Technologyx 
Preventive function monitoringxx
Can be ordered presetx 
Choice between Push-in or screw connection x
Static boost power reservexx
Dynamic boost power reservexx
Integrated gas-filled surge arresterx 
Shallow device depth x
Robust designxx
High efficiencyxx

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Configurators

Configure products and solutions for your individual application.

Customizable power supply for superior system availability