Back to overview

Power supply units at a glance

The series have shared advantages – for example, high operational reliability. Each product also has specific features. Choose the characteristics that are particularly suited to your unique application in advance.

QUINT POWER power supply from Phoenix ContactTRIO POWER power supply from Phoenix ContactUNO POWER power supply from Phoenix Contact
QUINT POWERTRIO POWERUNO POWER
Worldwide application, thanks to wide-range input and international approval packagexxx
Maximum operating time due to high MTBF > 500,000 h at +40°Cxxx
Can be switched in parallel for increased performance and redundancyxxx
Outdoor installation permissible, due to wide temperature range -25 ... +70°Cxxx
Active function monitoring by means of switching output for remote diagnosticsxx 
Three-phase devices operate without errors, even if one phase fails permanentlyxx 
Reliable starting of difficult loads with the dynamic boost power reservexx 
NFC interface for wireless parameter settingsx  
Easy system extension with the static boost power reservex  
Preventive function monitoring indicates critical operating states before errors occurx  
Magnetic tripping of miniature circuit breakers, thanks to SFB technologyx  

Back to overview
Further information
  • Power supply units at a glance

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Configurator

Configure products and solutions for your individual application.

Customizable power supply for superior system availability