Back to overview

The optimum power storage device for QUINT UPS

You can always find the ideal solution for maximum system availability with the modular UPS system for uninterruptible power supply units. The various storage media feature a wide range of different properties: a long service life, a very long buffer time, zero maintenance or use under extreme ambient temperatures. Whatever your requirements, we have the ideal power storage device.

Power storage device for maximum service life

CAP power storage device  

CAP power storage device

CAP power storage device with dual-layer capacitors

  • Buffer time up to 5 minutes at 10 A
  • 20-year service life (20°C)
  • 8-year service life (50°C)
  • 500,000 charging cycles
  • -40 to 60°C ambient temperature

Power storage device for maximum buffer times

Lead battery  

Lead battery

Lead batteries with lead AGM rechargeable batteries

  • Buffer time at 10 A > 8 hours
  • 6- to 9-year service life (20°C)
  • 1-year service life (40°C)
  • 250 charging cycles
  • 0 to 40°C ambient temperature

Power storage device for maximum buffer times and extreme ambient temperatures

Lead battery for extreme ambient temperatures  

Lead battery for extreme ambient temperatures

Lead batteries with pure lead AGM rechargeable batteries

  • Buffer time at 10 A > 5 hours
  • 15-year service life (20°C)
  • 1.5-year service life (50°C)
  • 300 charging cycles
  • -40 to 60°C ambient temperature

Power storage device for a long service life with long buffer times

Lithium ion power storage device  

Lithium ion power storage device

Lithium ion power storage device

  • Buffer time at 10 A > 40 minutes
  • 15-year service life (20°C)
  • 2-year service life (50°C)
  • 7000 charging cycles
  • -20 to 60°C ambient temperature

Back to overview
Further information

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Configurators

Configure products and solutions for your individual application.

Power supplies and UPS