Back to overview

Unmanaged PoE Switches

Four Unmanaged PoE Switches

The Unmanaged Power over Ethernet (PoE) Switches​ of the 1000 series enable you to supply up to eight terminal devices with power and data via the same Ethernet cable. Thanks to the extended temperature range of -40°C to +75°C, you can also use all of the switches in the series in harsh ambient conditions. For situations that require highly robust equipment, we also offer a version with IP67​ degree of protection equipped with ​M12​ connections. This Unmanaged Switch is also suitable for deployment directly in the field.

High performance and high data throughput

PoE application with surveillance cameras  

Unmanaged Switches of the 1000 series are ideal for applications with high data throughput, such as PoE cameras

Series 1000 PoE switches are compliant with the IEEE 802.3 at (​PoE​+) standard, which means they are capable of supplying the powered​ device (PD) with up to 30 watts at 48 V DC. The 100 m maximum transmission length also makes it possible to supply very remote PDs. ​If your application also requires high data throughput, e.g. due to high-resolution cameras, the FL SWITCH​ 1000 portfolio also includes Gigabit versions. Support for Jumbo frames also helps increase efficiency in networks with high data traffic volumes.

Error diagnostics made easy

Alarm LED on Unmanaged PoE Switches  

Unmanaged PoE switches display an alarm when an error occurs

Some of the 1000-series Power-over-Ethernet switches support mechanisms for detecting communications interruptions on individual ports, and power supply problems. The easy configuration via DIP switches makes it possible to perform settings directly as the switch is being installed or even during ongoing operation, all without having to use a laptop for access.

PoE supply for field devices

PoE switch 1708 with IP67  

Thanks to IP67 degree of protection, the robust FL SWITCH 1708 can be deployed directly in the field

The FL SWITCH 1708 is the ideal solution for easily supplying field devices with PoE. Its high degree of protection (IP67) makes this device resistant to moisture and dust. This means that the switch can even be installed outside of a control cabinet directly in the field. The wall-mounting option gives you more choices when it comes to finding a suitable mounting location. In addition, all of the device connections are M12. This protects the power supply and PoE ports from the effects of the environment.

FL SWITCH 1000 at a glance

 FL SWITCH 1001FL SWITCH 1000FL SWITCH 1700
Transmission speed10/100 Mbps10/100/1000 Mbps10/100/1000 Mbps
Power supply18 … 57 V DC18 … 57 V DC /
52… 57 V DC*
18 … 32 V DC
Temperature range-40°C … 75°C-40°C … 75°C-40°C … 70°C
Degree of protectionIP30IP30IP65/IP66/IP67

Power over Ethernet

Power budget

30 W per port
 

120 W per switch

30 W per port
 

60 W / 120 W* per switch

30 W per port
 

200 W per switch

Special features

QoS

Jumbo frames

Signal contact (link monitoring)

QoS

Jumbo frames

Signal contact (link monitoring)

M12 connectors, X-coded

QoS

Jumbo frames

ApprovalsCE, ULCE, ULCE

* In selected models

Click here to view the Unmanaged PoE Switches 1000 product list.


Back to overview
Further information

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700