Plug-in terminal blocks

Plug-in connection solutions

Plug-in connection solutions

Build switchgears in a modular and time-saving manner – both for signal and power wiring.

Back to Screw connection

Category

Search in Plug-in terminal blocks

Show all products in this category

Plug-in terminal blocks from Phoenix Contact allow you to carry out mounting and startup quickly and flexibly.

Your advantages

  • A nominal current of 41 A and a nominal voltage of 1000 V can be realized thanks to the powerful plug-in contact
  • Maximum safety thanks to touch-proof design
  • Protection against incorrect connection thanks to individual coding options
  • Simple potential distribution thanks to double function shaft
  • Vibration resistance: latching accessories available
  • Complete flexibility thanks to plug versions with horizontal and vertical conductor entry

The right solution for every application

Plug-in terminal blocks with accessories  

Wide range of accessories

From the control box to the complete system – it is impossible to imagine today's applications without plug-in solutions.

The following plug-in versions are available:

  • Feed-through terminal blocks
  • Ground terminal blocks
  • Multi-conductor terminal blocks
  • Double-level terminal blocks

A comprehensive range of accessories completes the range of plug-in terminal blocks:

  • Cable fixing
  • Encoding
  • Shield
  • For flange-mounting plugs and basic terminal blocks
  • Cable housing

Further information

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700