RPI-BC modular housings for Raspberry Pi applications

Modular housings for Raspberry Pi applications

Frames for maximum performance

Standard-compliant design for your individual Raspberry Pi solution

Back to DIN rail housings

Category

  • Product list RPI-BC development kit
    RPI-BC development kit

    The RPI-BC development kit allows you to build your own minicomputer quickly and easily. The DIN rail housing from Phoenix Contact has been designed specifically to accommodate Raspberry Pi PCBs.

Search in Modular housings for Raspberry Pi applications

Show all products in this category

Modular electronics housings from the RPI-BC series are specially designed for integrating Raspberry Pi minicomputers. The housings are designed in accordance with DIN 43880, are alignable, and can be mounted on DIN rails or directly on the wall. Optional interfaces enable easy function extension of the integrated single-board computer.

Your advantages:

  • Individual function extensions, thanks to optional interfaces and additional accessories
  • Quick, tool-free mounting by simply latching the housing elements
  • 16-pos. DIN rail connector for serial and parallel modular communication

Extensions suitable for industrial use

Extensions suitable for industrial use  

Extensions suitable for industrial use

Optional interfaces and additional accessories extend the scope of application for the RPI-BC housing.

  • Easy and secure wiring of signals to GPIOs by means of PTSM connectors
  • Integration of additional PCBs

Tool-free mounting

Tool-free mounting  

Tool-free mounting

The housing parts are simply latched in place, thereby enabling standard-compliant, tool-free mounting. The RPI-BC housing is therefore particularly suitable for building and industrial automation.

  • Fast mounting of housing
  • Push-in connection technology suitable for industrial use

Various cover versions

Various cover versions  

Various cover versions

Thanks to the housing design, these housings can be used in a wide range of Raspberry Pi applications. Different cover versions enable you to create the appropriate housing for your requirements.

  • Covers are available in gray, black or transparent versions
  • The cover can be sealed.
  • Cover securely latched in place or opened without using tools

Housing connection via DIN rail connector

DIN rail connector  

DIN rail connector

DIN rail connectors for the ​Raspberry Pi housing are the key to clever device design. Benefit from being able to quickly and easily connect your housing to the Raspberry Pi SBC.

  • Data and power transmission can be serial or parallel ​(4 ​​x​​ ​​power, 2 x serial, 10 x parallel)​.
  • Module replacement without having to break up the topology
  • Reduced wiring effort
  • 16 gold-plated contacts for high conductivity

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Service