ME modular housings

ME modular housings

Cup-shaped modular housing system

Design your device using our easy-to-install modular system

Back to DIN rail housings

Category

Search in ME modular housings

Show all products in this category

The ME electronics housings transform assembled PCBs into easy-to-install electronics modules. Variable connection technology, bus connectors, and modularity ensure the right device design for every application. Diverse adaptation options expand the range of individual housing solutions.

Your advantages:

  • Large range of connectivity for signal, data, and power transmission
  • Cup principle for short installation times
  • Optional DIN rail connectors with five parallel contacts or four parallel contacts and one serial contact for efficient module-to-module communication
  • Functional ground contact and bus connector integrated in the housing with up to 12 positions

Short installation times, thanks to cup principle

Short installation times, thanks to cup principle  

Short installation times, thanks to cup principle

The ME series can be tailored to your device and saves time and space.

  • Thanks to the multiple graded overall widths ranging from 12.5 to 90 mm, you can make optimum use of the DIN rail
  • Use screw or spring-cage PCB terminal blocks on up to two connection levels or plug-in terminal blocks on up to three connection levels

Easy to open

Easy to open  

Easy to open for servicing and maintenance

The housing can be conveniently opened by simply pressing on the lock hook, e.g. using a screwdriver.

DIN rail connector

DIN rail connector  

DIN rail connector

The TBUS is a 5-pos. bus connector integrated into the DIN rail for energy supply and data transmission. It connects several electronics modules, which are mounted on the DIN rail. When an individual device is removed from the topology, the contact chain is not interrupted.

  • Serial or parallel data transmission with up to 5 positions in the DIN rail can be implemented
  • Five gold-plated contacts for transmitting up to 8 A and 125 V

Optical signal displays

Light guides  

Integrate optical signal displays easily

The HS LC light guides for electronics housings are available in a variety of designs. We offer the processing required on the electronics housings as an optional service.

  • Light guides are perfectly matched to electronics housings
  • Easy mounting on the PCB using press pins
  • Resistance to ESD

Information on Phoenix Contact modular housings

Protect your PCB and implement an optimum device solution with modular housings. At the same time, you save space, time, and money. Take advantage of the many options offered in our comprehensive range. You will benefit from safe, durable, and sophisticated housings for (semi-)industrial devices. Our housings allow optimum use of space, thanks to graded overall widths and different housing heights.

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Service


Modular ME-MAX housing system

Housing system with flexible modular design.