BC modular housings

BC modular housings

Electronics housing for building automation

Clever features of the BC series: free choice of PCB connection technology and a 16-pos. DIN rail connector.

Back to Modular housings

Category

Search in BC modular housings

Show all products in this category

Building installation housings from Phoenix Contact are a versatile all-round solution and offer new standards in system linking and flexibility. Compliance with DIN 43880 ensures problem-free use in common installation distributor boxes.

Your advantages:

  • Maximum flexibility thanks to free choice of PCB connection technology and various widths
  • Fast installation or module replacement without breaking up the topology – possible thanks to the HBUS connector
  • Freedom in device development as the PCB can be aligned in three space directions
  • Optimum adaptation to device requirements – thanks to different cover versions
  • Save time, thanks to quick and easy mounting

Complete flexibility

Complete flexibility  

Complete flexibility when selecting the connection

Another approach to flexibility with the innovative modular upper part. Decide where it is you need a lot of installation space and design the upper housing part according to your specific application. It is the first housing that can be tailored to your particular design specifications.

  • Standard-compliant housing geometry as per DIN 43880 for device installation using distributor boards
  • Perfect integration of a wide range of connection technologies

A wide range of PCB connection technology

A wide range of PCB connection technology  

Free choice when selecting the connection

The decisive factor for the versatility of the BC series is the free selection of PCB connection technology. Installation component housings from Phoenix Contact offer various types of clamping space:

  • BC...U11 with small clamping space: ideal for COMBICON compact
  • BC...U22 with large clamping space: for conventional connection technologies or data connectors

Various cover versions

Various cover versions  

Various cover versions

As the central idea behind the BC series, versatility is also carried over to the cover design. Whatever the requirements you place on your device, the cover is available in a transparent or gray version and can be sealed.

  • Transparent cover to be opened by hand, with a plastic board behind it for the integration of diodes or control elements
  • The transparent cover can be sealed

DIN rail connector

DIN rail connector  

DIN rail connector

Connect your modules quickly and easily – the bus connector is the key to clever device conception:
data and energy can be transmitted in series or in parallel (4 x power, 2 x series, 10 x parallel)

  • Easy module installation, module replacement without breaking up the topology, less wiring effort
  • 16 gold-plated contacts for maximum conductivity

Optical signal displays

Light guides  

Optical signal displays

The HS LC light guides for electronics housings are available in a variety of designs. We also offer the processing required for the electronics housings as an optional service.

  • Light guides are perfectly matched to electronics housings
  • Easy mounting on the PCB using press pins
  • Resistance to ESD

Development kit for Raspberry Pi computer

RPI-BC development kit for Raspberry Pi computer  

RPI-BC development kit for Raspberry Pi computer

The RPI-BC DIN rail housing was designed for accommodating Raspberry Pi computers. Further PCBs can also be accommodated in the housing next to the Raspberry Pi board. This allows additional components and circuits to be integrated.

  • Overall width: 107.6 mm
  • Suitable for Raspberry Pi A+, B+, B2
  • Can be mounted on the wall or DIN rail
  • Can be used with HBUS and BC development kits

PHOENIX CONTACT (Israel) Ltd.

P.O.B. 1799 Industrial Park Hasharon
Quadima 60920
+972-9-8915700

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service


Modular BC housing system

Housing system for building automation.